NXP Semiconductors


Select site:

English

SOD523

SOD523 - plastic surface-mounted package; 2 leads

Outline drawing

Package versionPackage namePackage descriptionReference codesIssue date
SOD523
I-IGIA; UFPplastic surface-mounted package; 2 leadsSC-79 (JEITA); 2006-03-16

Products in this package

Discretes
1PS79SB10 - Schottky barrier diode
1PS79SB30 - Schottky barrier diode
1PS79SB31 - Schottky barrier diode
1PS66SB17; 1PS76SB17; 1PS79SB17 - 4 V, 30 mA low C_d Schottky barrier diode
BA277 - Band-switching diode
BA278 - Band-switching diode
BA891 - Band-switching diode
BAP1321-02 - Silicon PIN diode
BAP50-02 - General purpose PIN diode
BAP51-02 - General purpose PIN diode
BAP63-02 - Silicon PIN diode
BAP64-02 - Silicon PIN diode
BAP65-02 - Silicon PIN diode
BAP70-02 - Silicon PIN diode
BAS16 series - High-speed switching diodes
BAS40 series; 1PSxxSB4x series - General-purpose Schottky diodes
BAS521 - High voltage switching diode
BAS70 series; 1PS7xSB70 series - General-purpose Schottky diodes
BAS716 - Low-leakage diode
BB145B - Low-voltage variable capacitance diode
BB178 - VHF variable capacitance diode
BB179B - UHF variable capacitance diode
BB179 - UHF variable capacitance diode
BB181 - VHF variable capacitance diode
BB182 - VHF variable capacitance diode
BB184 - UHF Low Voltage variable capacitance diode
BB187 - VHF variable capacitance diode
BB202 - Low-voltage variable capacitance diode
BB208-02; BB208-03 - Low voltage variable capacitance diode
BZX585 series - Voltage regulator diodes
PMEG2005EB - Low VF MEGA Schottky barrier diode
PMEG2010AEB - 20 V, 1 A ultra low VF MEGA Schottky barrier rectifier in SOD523 package
PMEG3002AEB - Low VF MEGA Schottky barrier diode
PMEG3005EB; PMEG3005EL - 0.5 A very low VF MEGA Schottky barrier rectifiers
PMEG3010EB - 1 A very low VF MEGA Schottky barrier rectifier
PMEG4002EB - 0.2 A very low VF MEGA Schottky barrier rectifier in SOD523 package
PMEG6002EB; PMEG6002TV - 0.2 A very low VF MEGA Schottky barrier rectifiers
RB751 series - Schottky barrier single diodes
ESD, EMI & signal conditioning
PESD3V3U1UA; PESD3V3U1UB; PESD3V3U1UL - Ultra low capacitance unidirectional ESD protection diodes
PESD5V0S1BA; PESD5V0S1BB; PESD5V0S1BL - Low capacitance bidirectional ESD protection diodes
PESD5V0U1BA; PESD5V0U1BB; PESD5V0U1BL - Ultra low capacitance bidirectional ESD protection diodes
PESD5V0U1UA; PESD5V0U1UB; PESD5V0U1UL - Ultra low capacitance unidirectional ESD protection diodes
PESD5Zx series - Low capacitance unidirectional ESD protection diodes
PESDxS1UB series - ESD protection diodes in SOD523 package