选择网站:
English
搜索
Packing information page for SOT96-1, standard product orientation 12NC ending 118. Tape reel smd

Packing information page for SOT96-1, standard product orientation 12NC ending 118. Tape reel smd

+ Back to packing  + Packing method  + Product orientation  + Carrier tape dimensions  + Schematic reel drawing

Packing method





Package version 12NC ending Reel dimensions d x w (mm) SPQ/PQ (pcs) Reels per box Outer box dimensions l x w x h (mm)
SOT96-1 118 330  x  12 2500 1 341  x  338  x  26


Product orientation





Carrier tape dimensions





A0 (mm) B0 (mm) K0 (mm) T (mm) P1 (mm) W (mm)
6.7 5.4 1.8 - 8.0 12