NXP Semiconductors


Select site:

English

74ABT16841A

Selection guide

Datasheet

74ABT16841A
(Product Specification)
02-Feb-04, 11 pages, 98 kB

Download all documentation

General description

The 74ABT16841A Bus interface latch is designed to provide extra data width for wider data/address paths of buses carrying parity.

The 74ABT16841A consists of two sets of ten D-type latches with 3-State outputs. The flip-flops appear transparent to the data when Latch Enable (nLE) is HIGH. This allows asynchronous operation, as the output transition follows the data in transition. On the nLE HIGH-to-LOW transition, the data that meets the set-up and hold time is latched.

Data appears on the bus when the Output Enable (nOE) is LOW. When nOE is HIGH the output is in the high-impedance state.

Features

  • High speed parallel latches
  • Live insertion/extraction permitted
  • Extra data width for wide address/data paths or buses carrying parity
  • Power-up 3-State
  • Power-up reset
  • Ideal where high speed, light loading, or increased fan-in are required with MOS microprocessors
  • Output capability: +64 mA / ?32 mA
  • Latch-up protection exceeds 500 mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ABT16841ADGG74ABT16841ADG9352 032 70112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking74ABT16841ADGG
week 2, 2006
74ABT16841ADGG74ABT16841ADG-T9352 032 70118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74ABT16841ADGG
week 2, 2006
74ABT16841ADL74ABT16841ADL9351 967 70512Volume productionSOT371-1
(SSOP56)
Tube Dry PackStandard Marking74ABT16841ADL
week 13, 2005
74ABT16841ADL74ABT16841ADL-T9351 967 70518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard Marking74ABT16841ADL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ABT16841ADGG9352 032 70112  2.0100      not available
74ABT16841ADGG9352 032 70118  2.0100      Order samples
74ABT16841ADL9351 967 70512  2.0100NAFUTURE ELECTRONICS130 1/7/2009Buy onlinenot available
74ABT16841ADL9351 967 70518  2.0100      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ABT16841ADGGSOT364-1
(TSSOP56)
20-Bit Bus Interface Latch; Non-Inverting (3-State)3.14.5-5.5 V56TTL-32/+64 mA
74ABT16841ADLSOT371-1
(SSOP56)
20-Bit Bus Interface Latch; Non-Inverting (3-State)3.14.5-5.5 V56TTL-32/+64 mA


Similar products
74ABT16841A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.