NXP Semiconductors


Select site:

English

74AHC123A; 74AHCT123A

Selection guide

Datasheet

74AHC123A; 74AHCT123A
(Product Specification)
18-Jan-08, 21 pages, 123 kB

Download all documentation

General description

The 74AHC123A; 74AHCT123A are high-speed Si-gate CMOS devices and are pin compatible with Low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74AHC123A; 74AHCT123A are dual retriggerable monostable multivibrators with output pulse width control by three methods. The basic pulse time is programmed by selection of an external resistor (REXT) and capacitor (CEXT). The external resistor and capacitor are normally connected as shown in Figure 11.

Once triggered, the basic output pulse width may be extended by retriggering the gated active LOW-going edge input (nA) or the active HIGH-going edge input (nB). By repeating this process, the output pulse period (nQ = HIGH, nQ = LOW) can be made as long as desired. Alternatively an output delay can be terminated at any time by a LOW-going edge on input nRD, which also inhibits the triggering.

An internal connection from nRD to the input gate makes it possible to trigger the circuit by a positive-going signal at input nRD as shown in Table 3. Figure 8 and Figure 9 illustrate pulse control by retriggering and early reset. The basic output pulse width is essentially determined by the value of the external timing components REXT and CEXT. When CEXT ≥ 10 nF, the typical output pulse width is defined as: tW = REXT x CEXT where tW = pulse width in ns; REXT = external resistor in kOhm; CEXT = external capacitor in pF. Schmitt-trigger action at all inputs makes the circuit highly tolerant to slower input rise and fall times. The 74AHC123A; 74AHCT123A is identical to the 74AHC423; 74AHCT423 but can be triggered via the reset input.

Features

  • All inputs have a Schmitt-trigger action
  • Inputs accept voltages higher than VCC
  • DC triggered from active HIGH or active LOW inputs
  • Retriggerable for very long pulses up to 100 pct duty factor
  • Direct reset terminates output pulse
  • For 74AHC123A only: operates with CMOS input levels
  • For 74AHCT123A only: operates with TTL input levels
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AHC123ABQ74AHC123ABQ-G9352 854 24115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74AHC123ABQ
74AHC123AD74AHC123AD9352 655 63112Volume productionSOT109-1
(SO16)
TubeStandard Marking74AHC123AD
week 35, 2004
74AHC123AD74AHC123AD-T9352 655 63118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74AHC123AD
week 35, 2004
74AHC123APW74AHC123APW9352 655 64112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74AHC123APW
week 10, 2005
74AHC123APW74AHC123APW-T9352 655 64118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74AHC123APW
week 10, 2005
74AHCT123ABQ74AHCT123ABQ-G9352 854 25115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74AHCT123ABQ
74AHCT123AD74AHCT123AD9352 655 61112Volume productionSOT109-1
(SO16)
TubeStandard Marking74AHCT123AD
week 5, 2005
74AHCT123AD74AHCT123AD-T9352 655 61118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74AHCT123AD
week 5, 2005
74AHCT123APW74AHCT123APW9352 655 62112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74AHCT123APW
week 10, 2005
74AHCT123APW74AHCT123APW-T9352 655 62118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74AHCT123APW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC123ABQ9352 854 24115        Order samples
74AHC123AD9352 655 63112  0.2600      not available
74AHC123AD9352 655 63118  0.2600      Order samples
74AHC123APW9352 655 64112  0.2600NAAVNET ELECTRONICS MARKETING4,400 1/8/2009Buy onlinenot available
   NADIGI-KEY CORPORATION4,684 1/8/2009Buy online 
   NAMOUSER ELECTRONICS288 1/8/2009Buy online 
74AHC123APW9352 655 64118  0.2600NAARROW ELECTRONICS2,500 1/8/2009Buy onlineOrder samples
   NAFUTURE ELECTRONICS49,500 1/7/2009Buy online 
   NAMOUSER ELECTRONICS350 1/8/2009Buy online 
74AHCT123ABQ9352 854 25115        Order samples
74AHCT123AD9352 655 61112  NAAVNET ELECTRONICS MARKETING1,180 1/8/2009Buy onlinenot available
74AHCT123AD9352 655 61118  0.3000      Order samples
74AHCT123APW9352 655 62112  0.3200      not available
74AHCT123APW9352 655 62118  0.3200NAAVNET ELECTRONICS MARKETING2,500 1/8/2009Buy onlineOrder samples
   NAFUTURE ELECTRONICS3,000 1/7/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AHC123ABQSOT763-1
(DHVQFN16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input5.1@5V2.0-5.5 V16Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC123ADSOT109-1
(SO16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input5.1@5V2.0-5.5 V16Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHC123APWSOT403-1
(TSSOP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input5.1@5V2.0-5.5 V16Low Power or Battery ApplicationsCMOS+/- 8 mA
74AHCT123ADSOT109-1
(SO16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled54.5-5.5 V16Low PowerTTL+/- 8 mA
74AHCT123APWSOT403-1
(TSSOP16)
Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled54.5-5.5 V16Low PowerTTL+/- 8 mA


Similar products
74AHC123A; 74AHCT123A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.