NXP Semiconductors


Select site:

English

74AHC1G66; 74AHCT1G66

Selection guide

Datasheet

74AHC1G66; 74AHCT1G66
(Product Specification)
06-Jun-02, 24 pages, 108 kB

Download all documentation

General description

The 74AHC1G/AHCT1G66 is a high-speed Si-gate CMOS device.

The 74AHC1G/AHCT1G66 provides an analog switch. The switch has two input/output pins (Y and Z) and an active HIGH enable input pin (E). When pin E is LOW, the analog switch is turned off.

Features

  • Very low ON-resistance:
    • 26 Ohm (typical) at VCC = 3.0 V
    • 16 Ohm (typical) at VCC = 4.5 V
    • 14 Ohm (typical) at VCC = 5.5 V.
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
    • CDM EIA/JESD22-C101 exceeds 1000 V.
  • High noise immunity
  • Low power dissipation
  • Balanced propagation delays
  • SOT353 and SOT753 package
  • Output capability: non standard
  • Specified from -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AHC1G66GV74AHC1G66GV9352 716 69125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking74AHC1G66GV
week 36, 2003
74AHC1G66GW74AHC1G66GW-G9352 684 59125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking74AHC1G66GW
week 36, 2003
74AHC1G66GW74AHC1G66GW-R9352 684 59165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking74AHC1G66GW
week 36, 2003
74AHCT1G66GV74AHCT1G66GV9352 716 68125Volume productionSOT753
(SO5)
Tape reel smd, ReverseStandard Marking74AHCT1G66GV
week 36, 2003
74AHCT1G66GW74AHCT1G66GW-G9352 684 60125Volume productionSOT353-1
(TSSOP5)
Reel Pack, Reverse, ReverseStandard Marking74AHCT1G66GW
week 36, 2003
74AHCT1G66GW74AHCT1G66GW-R9352 684 60165Volume productionSOT353-1
(TSSOP5)
Reel Pack, SMD, Large, Reverse, ReverseStandard Marking74AHCT1G66GW
week 36, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AHC1G66GV9352 716 69125  0.1500ASIAWPI3,000300001/08/2009Buy onlineOrder samples
74AHC1G66GW9352 684 59125  0.1700ASIAWPI21,000300001/08/2009Buy onlineOrder samples
74AHC1G66GW9352 684 59165  0.1800      not available
74AHCT1G66GV9352 716 68125  0.1500      Order samples
74AHCT1G66GW9352 684 60125  0.1900      Order samples
74AHCT1G66GW9352 684 60165  0.1900      not available

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOn resistance(Ohms)
74AHC1G66GVSOT753
(SO5)
PicoGate Analog Switch0.6@5V2.0-5.5 VLow Power or Battery ApplicationsCMOS15
74AHC1G66GWSOT353-1
(TSSOP5)
PicoGate Analog switch0.6@5V2.0-5.5 VLow Power or Battery ApplicationsCMOS15
74AHCT1G66GVSOT753
(SO5)
PicoGate Bilateral Switch; TTL Enabled0.74.5-5.5 VLow PowerTTL15
74AHCT1G66GWSOT353-1
(TSSOP5)
PicoGate Bilateral Switch; TTL Enabled0.74.5-5.5 VLow PowerTTL15


Similar products
74AHC1G66; 74AHCT1G66 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.