74AHC3G14 and 74AHCT3G14 are high-speed Si-gate CMOS devices. They provide an inverting buffer function with Schmitt trigger action. These devices are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.
The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74AHC3G14DC | 74AHC3G14DC-G | 9352 751 03125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74AHC3G14DC
| week 47, 2004 |
| 74AHC3G14DP | 74AHC3G14DP-G | 9352 746 85125 | Volume production | SOT505-2
(TSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74AHC3G14DP
| week 41, 2004 |
| 74AHC3G14GD | 74AHC3G14GD-G | 9352 868 37125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking | 74AHC3G14GD
| |
| 74AHCT3G14DC | 74AHCT3G14DC-G | 9352 751 04125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74AHCT3G14DC
| week 1, 2005 |
| 74AHCT3G14DP | 74AHCT3G14DP-G | 9352 746 84125 | Volume production | SOT505-2
(TSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74AHCT3G14DP
| week 41, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74AHC3G14DC | 9352 751 03125 | 0.2100 | Order samples | ||||||
| 74AHC3G14DP | 9352 746 85125 | 0.2000 | Order samples | ||||||
| 74AHC3G14GD | 9352 868 37125 | not available | |||||||
| 74AHCT3G14DC | 9352 751 04125 | 0.2100 | Order samples | ||||||
| 74AHCT3G14DP | 9352 746 84125 | 0.2100 | Order samples |
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74AHC3G14DC | SOT765-1
(VSSOP8) | Triple Inverter Schmitt-Trigger | 3.2@5V | 2.0-5,5 V | 8 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHC3G14DP | SOT505-2
(TSSOP8) | Triple Inverter Schmitt-Trigger | 3.2@5V | 2.0-5,5 V | 8 | Low Power or Battery Applications | CMOS | +/- 8 mA |
| 74AHCT3G14DC | SOT765-1
(VSSOP8) | Triple Inverter Schmitt-Trigger | 4.1 | 4.5-5.5 V | 8 | Low Power | TTL | +/- 8 mA |
| 74AHCT3G14DP | SOT505-2
(TSSOP8) | Triple Inverter Schmitt-Trigger | 4.1 | 4.5-5,5 V | 8 | Low Power | TTL | +/- 8 mA |
Similar products
74AHC3G14; 74AHCT3G14
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.