NXP Semiconductors


Select site:

English

74ALVC164245

Selection guide

Datasheet

74ALVC164245
(Product Specification)
11-Nov-08, 19 pages, 113 kB

Download all documentation

General description

The 74ALVC164245 is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

The 74ALVC164245 is a 16-bit (dual octal) dual supply translating transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. It is designed to interface between a 3 V and 5 V bus in a mixed 3 V and 5 V supply environment.

This device can be used as two 8-bit transceivers or one 16-bit transceiver.

The direction control inputs (1DIR and 2DIR) determine the direction of the data flow. nDIR (active HIGH) enables data from nA ports to nB ports. nDIR (active LOW) enables data from nB ports to nA ports. The output enable inputs (1OE and 2OE), when HIGH, disable both nA and nB ports by placing them in a high-impedance OFF-state. Pins nA, nOE and nDIR are referenced to VCC(A) and pins nB are referenced to VCC(B).

In suspend mode, when one of the supply voltages is zero, there will be no current flow from the non-zero supply towards the zero supply. The A-outputs must be set 3-state and the voltage on the A-bus must be smaller than Vdiode (typical 0.7 V). VCC(B) ≥ VCC(A) (except in suspend mode).

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range:
    • 3 V port (VCC(A)): 1.5 V to 3.6 V
    • 5 V port (VCC(B)): 1.5 V to 5.5 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Control inputs voltage range from 2.7 V to 5.5 V
  • Inputs accept voltages up to 5.5 V
  • High-impedance outputs when VCC(A) or VCC(B) = 0 V
  • Complies with JEDEC standard JESD8-B/JESD36
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ALVC164245DGG74ALVC164245DG9352 023 50512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74ALVC164245DGG
week 14, 2005
74ALVC164245DGG74ALVC164245DG-T9352 023 50518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74ALVC164245DGG
week 14, 2005
74ALVC164245DL74ALVC164245DL9352 023 40112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74ALVC164245DL
week 13, 2005
74ALVC164245DL74ALVC164245DL-T9352 023 40118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74ALVC164245DL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVC164245DGG9352 023 50512  1.2500NAARROW ELECTRONICS1,100 1/8/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING8,443 1/8/2009Buy online 
   NAFUTURE ELECTRONICS33,197 1/7/2009Buy online 
   NAMOUSER ELECTRONICS846 1/8/2009Buy online 
74ALVC164245DGG9352 023 50518  1.2500NAARROW ELECTRONICS2,000 1/8/2009Buy onlineOrder samples
   NAFUTURE ELECTRONICS1,200 1/7/2009Buy online 
   NAMOUSER ELECTRONICS100 1/8/2009Buy online 
   ASIAWPI2,000200001/08/2009Buy online 
74ALVC164245DL9352 023 40112  1.3300NAARROW ELECTRONICS4,310 1/8/2009Buy onlinenot available
   NADIGI-KEY CORPORATION3,631 1/8/2009Buy online 
   NAFUTURE ELECTRONICS3,817 1/7/2009Buy online 
   NAMOUSER ELECTRONICS1,349 1/8/2009Buy online 
74ALVC164245DL9352 023 40118  1.3300NAARROW ELECTRONICS3,000 1/8/2009Buy onlineOrder samples
   NAFUTURE ELECTRONICS12,000 1/7/2009Buy online 
   NAMOUSER ELECTRONICS1,984 1/8/2009Buy online 

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74ALVC164245DGGSOT362-1
(TSSOP48)
2.5/3.3V 16-Bit Dual Supply Translating Transceiver (3-State)3.1@3.3VA port 1.5-3.6 B port 1.5-5.548Low Power TTL+/- 24 mA
74ALVC164245DLSOT370-1
(SSOP48)
2.5/3.3V 16-Bit Dual Supply Translating Transceiver (3-State)3.1@3.3VA port 1.5-3.6 B port 1.5-5.548Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74ALVC164245 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.