The 74ALVC573 is an octal D-type transparent latch featuring separate D-type inputs for each latch and 3-state true outputs for bus-oriented applications. A latch enable (LE) input and an outputs enable (OE) input are common to all latches.
When pin LE is HIGH, data at the D-inputs (pins D0 to D7) enters the latches. In this condition, the latches are transparent, that is, a latch output will change each time its corresponding D-input changes. When pin LE is LOW, the latches store the information that was present at the D-inputs one set-up time preceding the HIGH-to-LOW transition of pin LE.
When pin OE is LOW, the contents of the eight latches are available at the Q-outputs (pins Q0 to Q7). When pin OE is HIGH, the outputs go to the high-impedance OFF-state. Operation of input pin OE does not affect the state of the latches.
The 74ALVC573 is functionally identical to the 74ALVC373, but has a different pin arrangement.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74ALVC573BQ | 74ALVC573BQ-G | 9352 736 87115 | Volume production | SOT764-1
(DHVQFN20) | Reel Pack, SMD, 7" | Standard Marking | 74ALVC573BQ
| Always Pb-free |
| 74ALVC573D | 74ALVC573D | 9352 697 37112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | 74ALVC573D
| week 30, 2004 |
| 74ALVC573D | 74ALVC573D-T | 9352 697 37118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | 74ALVC573D
| week 30, 2004 |
| 74ALVC573PW | 74ALVC573PW | 9352 697 36112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | 74ALVC573PW
| week 5, 2005 |
| 74ALVC573PW | 74ALVC573PW-T | 9352 697 36118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | 74ALVC573PW
| week 5, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74ALVC573BQ | 9352 736 87115 | 0.3300 | ASIA | WPI | 15,000 | 3000 | 01/08/2009 | Buy online | Order samples |
| 74ALVC573D | 9352 697 37112 | 0.2800 | Order samples | ||||||
| 74ALVC573D | 9352 697 37118 | 0.2800 | Order samples | ||||||
| 74ALVC573PW | 9352 697 36112 | 0.2800 | not available | ||||||
| 74ALVC573PW | 9352 697 36118 | 0.2800 | ASIA | WPI | 5,000 | 2500 | 01/08/2009 | Buy online | Order samples |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Application Notes
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74ALVC573BQ | SOT764-1
(DHVQFN20) | 2.5/3.3V Octal D-Type Transparent Latch (3-State) | 2.2@3.3V | 1.65-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74ALVC573D | SOT163-1
(SO20) | 2.5/3.3V Octal D-Type Transparent Latch (3-State) | 2.2@3.3V | 1.65-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
| 74ALVC573PW | SOT360-1
(TSSOP20) | 2.5/3.3V Octal D-Type Transparent Latch (3-State) | 2.2@3.3V | 1.65-3.6 | 20 | Low Power or Battery Applications | TTL | +/- 24 mA |
Similar products
74ALVC573
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.