NXP Semiconductors


Select site:

English

74ALVT16373

Selection guide

Datasheet

74ALVT16373
(Product Specification)
18-Oct-99, 12 pages, 110 kB

Download all documentation

General description

The 74ALVT16373 is a high-performance BiCMOS product designed for VCC operation at 2.5V or 3.3V with I/O compatibility up to 5V.

This device is a 16-bit transparent D-type latch with non-inverting 3-State bus compatible outputs. The device can be used as two 8-bit latches or one 16-bit latch. When latch enable (LE) input is High, the Q outputs follow the data (D) inputs. When latch enable is taken Low, the Q outputs are latched at the levels of the D inputs one setup time prior to the High-to-Low transition.

Features

  • 16-bit transparent latch
  • 5V I/O compatibile
  • 3-State buffers
  • Output capability: +64mA/-32mA
  • TTL input and output switching levels
  • Input and output interface capability to systems at 5V supply
  • Bus-hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion/extraction permitted
  • Power-up reset
  • Power-up 3-State
  • No bus current loading when output is tied to 5V bus
  • Latch-up protection exceeds 500mA per JEDEC Std 17
  • ESD protection exceeds 2000V per MIL STD 883 Method 3015 and 200V per Machine Model


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74ALVT16373DGG74ALVT16373DG9352 096 40512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74ALVT16373DGG
week 14, 2005
74ALVT16373DGG74ALVT16373DG-T9352 096 40518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74ALVT16373DGG
week 14, 2005
74ALVT16373DL74ALVT16373DL9352 095 80112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74ALVT16373DL
week 13, 2005
74ALVT16373DL74ALVT16373DL-T9352 095 80118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74ALVT16373DL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74ALVT16373DGG9352 096 40512  1.8000NAARROW ELECTRONICS50 1/8/2009Buy onlinenot available
74ALVT16373DGG9352 096 40518  1.8000      Order samples
74ALVT16373DL9352 095 80112  1.8000      Order samples
74ALVT16373DL9352 095 80118  1.8000      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74ALVT16373DGGSOT362-1
(TSSOP48)
2.5/3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)1.8@3.3V2.3-3.6 V48TTL-32/+64 mA
74ALVT16373DLSOT370-1
(SSOP48)
2.5/3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)1.8@3.3V2.3-3.6 V48TTL-32/+64 mA


Similar products
74ALVT16373 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.