NXP Semiconductors


Select site:

English

74AUP1T98

Selection guide

Datasheet

74AUP1T98
(Product Specification)
06-Mar-08, 17 pages, 92 kB

Download all documentation

General description

The 74AUP1T98 provides low-power, low-voltage configurable logic gate functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter and buffer. All inputs can be connected to VCC or GND.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 2.3 V to 3.6 V.

The 74AUP1T98 is designed for logic-level translation applications with input switching levels that accept 1.8 V low-voltage CMOS signals, while operating from either a single 2.5 V or 3.3 V supply voltage.

The wide supply voltage range ensures normal operation as battery voltage drops from 3.6 V to 2.3 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Schmitt trigger inputs make the circuit tolerant to slower input rise and fall times across the entire VCC range.

Features

  • Wide supply voltage range from 2.3 V to 3.6 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114E Class 3A exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Low static power consumption; ICC = 1.5 uA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 pct of VCC
  • IOFF circuitry provides partial Power-down mode operation
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AUP1T98GF74AUP1T98GF-H9352 813 67132Volume productionSOT891Tape reel smd74AUP1T98GF
74AUP1T98GM74AUP1T98GM-G9352 804 72115Volume productionSOT886Tape reel smdStandard Marking74AUP1T98GM
74AUP1T98GM74AUP1T98GM-H9352 804 72132Volume productionSOT886Tape reel smd74AUP1T98GM
74AUP1T98GW74AUP1T98GW-G9352 804 71125Volume productionSOT363Tape reel smd, ReverseStandard Marking74AUP1T98GW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AUP1T98GF9352 813 67132  NAAVNET ELECTRONICS MARKETING5,000 1/8/2009Buy onlinenot available
74AUP1T98GM9352 804 72115  NAAVNET ELECTRONICS MARKETING5,000 1/8/2009Buy onlinenot available
74AUP1T98GM9352 804 72132  NAAVNET ELECTRONICS MARKETING5,000 1/8/2009Buy onlinenot available
74AUP1T98GW9352 804 71125  NAAVNET ELECTRONICS MARKETING3,000 1/8/2009Buy onlinenot available

Block diagrams/pinning

Design support

Application Notes

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.