NXP Semiconductors


Select site:

English

74AVC16834A

Selection guide

Datasheet

74AVC16834A
(Product Specification)
11-Sep-02, 13 pages, 122 kB

Download all documentation

General description

The 74AVC16834A is a 18-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).

This product is designed to have an extremely fast propagation delay and a minimum amount of power consumption.

To ensure the high-impedance state during power up or power down, OE should be tied to V CC through a pullup resistor (Live Insertion).

A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient. See the graphs on page 9 for typical curves.

Features

  • Wide supply voltage range of 1.2 V to 3.6 V
  • Complies with JEDEC standard no. 8-1A/5/7
  • CMOS low power consumption
  • Input/output tolerant up to 3.6 V
  • DCO (Dynamic Controlled Output) circuit dynamically changes
    output impedance, resulting in noise reduction without speed degradation
  • Low inductance multiple V CC and GND pins for minimum noise and ground bounce
  • Power off disables 74AVC16834A outputs, permitting Live Insertion
  • Integrated input diodes to minimize input overshoot and undershoot
  • Full PC133 solution provided when used with PCK2509S or PCK2510S and CBT16292

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AVC16834ADGG74AVC16834ADG9352 679 31112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking74AVC16834ADGG
week 40, 2005
74AVC16834ADGG74AVC16834ADG-T9352 679 31118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74AVC16834ADGG
week 40, 2005
74AVC16834ADGV74AVC16834ADGV9352 725 34112Volume productionSOT481-2
(TSSOP56)
TubeStandard Marking74AVC16834ADGV
week 13, 2005
74AVC16834ADGV74AVC16834ADGV-T9352 725 34118Volume productionSOT481-2
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74AVC16834ADGV
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AVC16834ADGG9352 679 31112  1.3500      not available
74AVC16834ADGG9352 679 31118  1.3500      not available
74AVC16834ADGV9352 725 34112  1.3500      not available
74AVC16834ADGV9352 725 34118  1.3500      Order samples

Applications

  • CATV systems operating in the 40 to 870 MHz frequency range.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AVC16834ADGGSOT364-1
(TSSOP56)
1.8/2.5V 18-Bit Registered Driver with Inverted Register Enable (3-State)2Low56Low Power or Battery ApplicationsCMOSMedium
74AVC16834ADGVSOT481-2
(TSSOP56)
1.8/2.5V 18-Bit Registered Driver with Inverted Register Enable (3-State)2Low56Low Power or Battery ApplicationsCMOSMedium


Similar products
74AVC16834A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.