NXP Semiconductors


Select site:

English

74AVC16835A

Selection guide

Datasheet

74AVC16835A
(Product Specification)
15-Mar-02, 12 pages, 120 kB

Download all documentation

18-bit registered driver with Dynamic Controlled Outputs(TM) (3-State)

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The 74AVC16835A is a 18-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).

This product is designed to have an extremely fast propagation delay and a minimum amount of power consumption.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor (Live Insertion).

A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.

Features

  • Wide supply voltage range of 1.2 V to 3.6 V
  • Complies with JEDEC standard no. 8-1A/5/7
  • CMOS low power consumption
  • Input/output tolerant up to 3.6 V
  • DCO (Dynamic Controlled Output) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
  • Low inductance multiple VCC and GND pins for minimum noise and ground bounce
  • Power off disables 74AVC16835A outputs, permitting Live Insertion
  • Integrated input diodes to minimize input overshoot and undershoot
  • Full PC133 solution provided when used with PCK2509S or PCK2510S and CBT16292

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74AVC16835ADGG74AVC16835ADG9352 679 32112Volume productionSOT364-1
(TSSOP56)
TubeStandard Marking74AVC16835ADGG
week 40, 2005
74AVC16835ADGG74AVC16835ADG-T9352 679 32118Volume productionSOT364-1
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74AVC16835ADGG
week 40, 2005
74AVC16835ADGV74AVC16835ADGV9352 714 88112Volume productionSOT481-2
(TSSOP56)
TubeStandard Marking74AVC16835ADGV
week 13, 2005
74AVC16835ADGV74AVC16835ADGV-T9352 714 88118Volume productionSOT481-2
(TSSOP56)
Reel Pack, SMD, 13"Standard Marking74AVC16835ADGV
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74AVC16835ADGG9352 679 32112  1.3500      not available
74AVC16835ADGG9352 679 32118  1.3500      not available
74AVC16835ADGV9352 714 88112  1.3500      not available
74AVC16835ADGV9352 714 88118  1.3500      Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74AVC16835ADGGSOT364-1
(TSSOP56)
1.8/2.5V 18-Bit Registered Driver (3-State)2Low56Low Power or Battery ApplicationsCMOSMedium
74AVC16835ADGVSOT481-2
(TSSOP56)
1.8/2.5V 18-Bit Registered Driver (3-State)2Low56Low Power or Battery ApplicationsCMOSMedium


Similar products
74AVC16835A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.