NXP Semiconductors


Select site:

English

Datasheet

74F138
(Product Specification)
14-Feb-91, 8 pages, 95 kB

Download all documentation

General description

The 74F138 decoder accepts three binary weighted inputs (A0, A1, A2) and when enabled, provides eight mutually exclusive, active low outputs (Q0 ? Q7). The device features three enable inputs; two active low (E0, E1) and one active high (E2). Every output will be high unless E0 and E1 are low and E2 is high. This multiple enable function allows easy parallel expansion of the device to 1-of-32 (5 lines to 32 lines) decoder with just four 74F138s and one inverter . The device can be used as an eight output demultiplexer by using one of the active low enable inputs as the data input and the remaining enable inputs as strobes. Enable inputs not used must be permanently tied to their appropriate active high or active low state.

Features

  • Demultiplexing capability
  • Multiple input enable for easy expansion
  • Ideal for memory chip select decoding
  • Industrial temperature range available (?40°C to +85°C)


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
I74F138DI74F138D9350 330 90602Volume productionSOT109-1
(SO16)
Tube (Signetics)Standard MarkingI74F138D
week 6, 2004
I74F138DI74F138D-T9350 330 90623Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13" (Signetics)Standard MarkingI74F138D
week 6, 2004
I74F138NI74F138N9350 331 00602Volume productionSOT38-4
(DIP16)
Tube (Signetics)Standard MarkingI74F138N
Always Pb-free
N74F138DN74F138D9337 394 50602Volume productionSOT109-1
(SO16)
Tube (Signetics)Standard MarkingN74F138D
week 6, 2004
N74F138DN74F138D-T9337 394 50623Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13" (Signetics)Standard MarkingN74F138D
week 6, 2004
N74F138NN74F138N9336 729 00602Volume productionSOT38-4
(DIP16)
Tube (Signetics)Standard MarkingN74F138N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
I74F138D9350 330 90602        not available
I74F138D9350 330 90623        Order samples
I74F138N9350 331 00602        Order samples
N74F138D9337 394 50602  0.2800NAARROW ELECTRONICS1,069 1/8/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING4,527 1/8/2009Buy online 
   NAFUTURE ELECTRONICS934 1/7/2009Buy online 
N74F138D9337 394 50623  0.2800NAARROW ELECTRONICS2,500 1/8/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION5,000 1/8/2009Buy online 
   NADIGI-KEY CORPORATION5,000 1/8/2009Buy online 
   NAMOUSER ELECTRONICS350 1/8/2009Buy online 
   ASIAWPI15,000250001/08/2009Buy online 
N74F138N9336 729 00602  0.3200      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
I74F138DSOT109-1
(SO16)
3-to-8 Line Decoder/Demultiplexer; Inverting6.14.5-5.5 V16TTL-1/+20 mA
I74F138NSOT38-4
(DIP16)
3-to-8 Line Decoder/Demultiplexer; Inverting6.14.5-5.5 V16TTL-1/+20 mA
N74F138DSOT109-1
(SO16)
3-to-8 Line Decoder/Demultiplexer; Inverting6.14.5-5.5 V16TTL-1/+20 mA
N74F138NSOT38-4
(DIP16)
3-to-8 Line Decoder/Demultiplexer; Inverting6.14.5-5.5 V16TTL-1/+20 mA


Similar products
74F138 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.