NXP Semiconductors


Select site:

English

74HC158

Selection guide

Datasheet

74HC158
(Product Specification)
12-Nov-04, 16 pages, 84 kB

Download all documentation

General description

The 74HC is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL). The 74HC158 is specified in compliance with JEDEC standard no. 7A.

The 74HC158 is a quad 2-input multiplexer which select 4 bits of data from two sources and are controlled by a common data select input (S). The four outputs present the selected data in the inverted form. The enable input (E) is active LOW.

When E is HIGH, all the outputs (1Y to 4Y) are forced HIGH regardless of all other input conditions.

Moving the data from two groups of registers to four common output buses is a common use of the 74HC158. The state of S determines the particular register from which the data comes. It can also be used as a function generator.

The device is useful for implementing highly irregular logic by generating any four of the 16 different functions of two variables with one variable common.

The 74HC158 is the logic implementation of a 4-pole, 2-position switch, where the position of the switch is determined by the logic levels applied to S.

The logic equations for the output are:

1Y = E.(1l1.S + 1l0.S)
2Y = E.(2l1.S + 2l0.S)
3Y = E.(3l1.S + 3l0.S)
4Y = E.(4l1.S + 4l0.S)

The 74HC158 is identical to the 74HC157 but has inverting outputs.

Features

  • Low-power dissipation
  • Inverting data path
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V.
  • Multiple package options
  • Specified from -40 Cel to +80Cel and from -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC158D74HC158D9337 137 60652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC158D
week 12, 2005
74HC158D74HC158D-T9337 137 60653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC158D
week 12, 2005
74HC158N74HC158N9336 693 50652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC158N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC158D9337 137 60652  0.2800      not available
74HC158D9337 137 60653  0.2800      Order samples
74HC158N9336 693 50652  0.2800      Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC158DSOT109-1
(SO16)
Quad 2-Input Multiplexer; Inverting12@5V2.0-6.0 VLow Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC158NSOT38-4
(DIP16)
Quad 2-Input Multiplexer; Inverting12@5V2.0-6.0 VLow Power or Battery ApplicationsCMOS+/- 5.2 mA


Similar products
74HC158 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.