NXP Semiconductors


Select site:

English

74HC258

Selection guide

Datasheet

74HC258
(Product Specification)
14-Apr-08, 14 pages, 93 kB

Download all documentation

General description

The 74HC258 is a high-speed Si-gate CMOS device and is pin compatible with low power Schottky TTL (LSTTL). The 74HC258 is specified in compliance with JEDEC standard no. 7A.

The 74HC258 has four identical 2-input multiplexers with 3-state outputs, which select 4 bits of data from two sources and is controlled by a common data select input (S).

The data inputs from source 0 (1I0 to 4I0) are selected when input S is LOW and the data inputs from source 1 (1I1 to 4I1) are selected when S is HIGH.

Data appears at the outputs (1Y to 4Y) in inverted form from the select inputs.

The 74HC258 is the logic implementation of a 4-pole, 2-position switch, where the position of the switch is determined by the logic levels applied to S. The outputs are forced to a high-impedance OFF-state when OE is HIGH.

The logic equations for the outputs can be found in the datasheet PDF file.

The 74HC258 is identical to the 74HC257 but has inverting outputs.

Features

  • 3-state outputs interface directly with system bus
  • Low-power dissipation
  • Inverting data path
  • Complies with JEDEC standard no. 7A
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC258D74HC258D9337 572 30652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC258D
week 6, 2004
74HC258D74HC258D-T9337 572 30653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC258D
week 6, 2004
74HC258DB74HC258DB9352 420 90112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC258DB
week 12, 2005
74HC258DB74HC258DB-T9352 420 90118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC258DB
week 12, 2005
74HC258N74HC258N9337 572 20652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC258N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC258D9337 572 30652  0.2600      Order samples
74HC258D9337 572 30653  0.2600      Order samples
74HC258DB9352 420 90112  0.3000NADIGI-KEY CORPORATION1,067 1/8/2009Buy onlinenot available
74HC258DB9352 420 90118  0.3000      Order samples
74HC258N9337 572 20652  0.3100      not available

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC258DSOT109-1
(SO16)
Quad 2-Input Multiplexer; Inverting (3-State)9@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 7.8 mA
74HC258DBSOT338-1
(SSOP16)
Quad 2-Input Multiplexer; Inverting (3-State)9@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 7.8 mA
74HC258NSOT38-4
(DIP16)
Quad 2-Input Multiplexer; Inverting (3-State)9@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 7.8 mA


Similar products
74HC258 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.