NXP Semiconductors


Select site:

English

74HC253;74HCT253

Selection guide

Datasheet

74HC253;74HCT253
(Product Specification)
01-Dec-90, 5 pages, 49 kB

Download all documentation

General description

The 74HC/HCT251 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT251 are the logic implementations of single-pole 8-position switches with the state of three select inputs (S0,S1,S2) controlling the switch positions.
Assertion (Y) and negation (Y) outputs are both provided. The output enable input (OE) is active LOW. The logic function provided at the output, when activated, is:

Y =OE.(I0.S0.S1.S2 + I1.S0.S1.S2 +
+ I2.S0.S1.S2 + I3.S0.S1.S2 +
+ I4.S0.S1.S2 + I5.S0.S1.S2 +
+ I6.S0.S1.S2 + I7.S0.S1.S2)

Both outputs are in the high impedance OFF-state (Z) when the output enable input is HIGH, allowing multiplexer expansion by tying the outputs.

Features

  • True and complement outputs
  • Both outputs are 3-state for further multiplexer expansion
  • Multifunction capability
  • Permits multiplexing from n-lines to one line
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC253D74HC253D9337 138 60652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC253D
week 6, 2004
74HC253D74HC253D-T9337 138 60653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC253D
week 6, 2004
74HC253DB74HC253DB9351 898 60112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC253DB
week 12, 2005
74HC253DB74HC253DB-T9351 898 60118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC253DB
week 12, 2005
74HC253N74HC253N9336 695 40652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC253N
Always Pb-free
74HCT253D74HCT253D9337 138 70652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HCT253D
week 6, 2004
74HCT253D74HCT253D-T9337 138 70653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HCT253D
week 6, 2004
74HCT253DB74HCT253DB9351 898 50112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HCT253DB
week 12, 2005
74HCT253DB74HCT253DB-T9351 898 50118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT253DB
week 12, 2005
74HCT253N74HCT253N9336 701 70652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HCT253N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC253D9337 138 60652  0.2600NAARROW ELECTRONICS2,750 1/6/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING1,026 1/7/2009Buy online 
74HC253D9337 138 60653  0.2600ASIASAC - Taiwanyes250001/08/2009Buy onlineOrder samples
74HC253DB9351 898 60112  0.3000      not available
74HC253DB9351 898 60118  0.3000      Order samples
74HC253N9336 695 40652  0.2800NAARROW ELECTRONICS1,350 1/6/2009Buy onlineOrder samples
   NAFUTURE ELECTRONICS5,597 1/7/2009Buy online 
74HCT253D9337 138 70652  0.2400NAARROW ELECTRONICS750 1/6/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING345 1/7/2009Buy online 
74HCT253D9337 138 70653  0.2400NAAVNET ELECTRONICS MARKETING2,500 1/7/2009Buy onlinenot available
74HCT253DB9351 898 50112  0.2400NADIGI-KEY CORPORATION1,598 1/6/2009Buy onlinenot available
74HCT253DB9351 898 50118  0.2400      Order samples
74HCT253N9336 701 70652  0.2800      Order samples

Applications

  • Thin and thick film circuits
  • General purpose fast switching applications.

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC253DSOT109-1
(SO16)
Dual 4-Input Multiplexer (3-State)17@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 7.8 mA
74HC253DBSOT338-1
(SSOP16)
Dual 4-Input Multiplexer (3-State)17@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 7.8 mA
74HC253NSOT38-4
(DIP16)
Dual 4-Input Multiplexer (3-State)17@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 7.8 mA
74HCT253DSOT109-1
(SO16)
Dual 4-Input Multiplexer; TTL Enabled (3-State)174.5-5.5V16Low PowerTTL+/- 6 mA
74HCT253DBSOT338-1
(SSOP16)
Dual 4-Input Multiplexer; TTL Enabled (3-State)174.5-5.5V16Low PowerTTL+/- 6 mA
74HCT253NSOT38-4
(DIP16)
Dual 4-Input Multiplexer; TTL Enabled (3-State)174.5-5.5V16Low PowerTTL+/- 6 mA


Similar products
74HC253;74HCT253 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.