NXP Semiconductors


Select site:

English

74HC2G14; 74HCT2G14

Selection guide

Datasheet

74HC2G14; 74HCT2G14
(Product Specification)
11-Oct-06, 19 pages, 96 kB

Download all documentation

General description

The 74HC2G14; 74HCT2G14 is a high-speed Si-gate CMOS device.

The 74HC2G14; 74HCT2G14 provides two inverting buffers with Schmitt trigger action which accept standard input signals. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.

Features

  • Wide supply voltage range from 2.0 V to 6.0 V
  • Complies with JEDEC standard no. 7A
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114-D exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Low power dissipation
  • Balanced propagation delays
  • Unlimited input rise and fall times
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC2G14GV74HC2G14GV-G9352 810 19125Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smd, ReverseStandard Marking74HC2G14GV
74HC2G14GW74HC2G14GW-G9352 810 21125Volume productionSOT363
(UMT6)
Tape reel smd, ReverseStandard Marking74HC2G14GW
74HCT2G14GV74HCT2G14GV-G9352 810 17125Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smd, ReverseStandard Marking74HCT2G14GV
74HCT2G14GW74HCT2G14GW-G9352 810 18125Volume productionSOT363
(UMT6)
Tape reel smd, ReverseStandard Marking74HCT2G14GW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC2G14GV9352 810 19125  0.2100      Order samples
74HC2G14GW9352 810 21125  0.2100      Order samples
74HCT2G14GV9352 810 17125        Order samples
74HCT2G14GW9352 810 18125  0.2100NAARROW ELECTRONICS3,000 1/6/2009Buy onlineOrder samples

Applications

  • Wave and pulse shaper for highly noisy environments
  • Astable multivibrators
  • Monostable multivibrators

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC2G14GVSOT457
(TSOP6; SMT6; SSOT6)
Dual Inverter Schmitt-Trigger16@5V2.0-6.0 V6Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC2G14GWSOT363
(UMT6)
Dual Inverter Schmitt-Trigger16@5V2.0-6.0 V6Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT2G14GVSOT457
(TSOP6; SMT6; SSOT6)
Dual Inverter Schmitt-Trigger214.5-5.5 Volts6Low PowerTTL+/- 4.0 mA
74HCT2G14GWSOT363
(UMT6)
Dual Inverter Schmitt-Trigger214.5-5.5 Volts6Low PowerTTL+/- 4.0 mA


Similar products
74HC2G14; 74HCT2G14 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.