NXP Semiconductors


Select site:

English

74HC/HCT40105

Selection guide

Datasheet

74HC/HCT40105
(Product Specification)
23-Jan-98, 25 pages, 179 kB

Download all documentation

General description

The 74HC/HCT40105 are high-speed Si-gate CMOS devices and are pin compatible with the "40105" of the "4000B" series. They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT40105 are first-in/first-out (FIFO) "elastic" storage registers that can store sixteen 4-bit words. The "40105" is capable of handling input and output data at different shifting rates. This feature makes it particularly useful as a buffer between asynchronous systems. Each word position in the register is clocked by a control flip-flop, which stores a marker bit. A "1" signifies that the position?s data is filled and a "0" denotes a vacancy in that position. The control flip-flop detects the state of the preceding flip-flop and communicates its own status to the succeeding flip-flop. When a control flip-flop is in the "0" state and sees a "1" in the preceding flip-flop, it generates a clock pulse that transfers data from the preceding four data latches into its own four data latches and resets the preceding flip-flop to "0". The first and last control flip-flops have buffered outputs. Since all empty locations "bubble" automatically to the input end, and all valid data ripples through to the output end, the status of the first control flip-flop (data-in ready output - DIR) indicates if the FIFO is full, and the status of the last flip-flop (data-out ready output - DOR) indicates if the FIFO contains data. As the earliest data is removed from the bottom of the data stack (output end), all data entered later will automatically ripple toward the output.

Features

  • Independent asynchronous inputs and outputs
  • Expandable in either direction
  • Reset capability
  • Status indicators on inputs and outputs
  • 3-state outputs
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC40105D74HC40105D9337 147 40652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC40105D
week 30, 2004
74HC40105D74HC40105D-T9337 147 40653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC40105D
week 30, 2004
74HC40105DB74HC40105DB9351 893 50112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC40105DB
week 17, 2005
74HC40105DB74HC40105DB-T9351 893 50118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC40105DB
week 17, 2005
74HC40105N74HC40105N9336 696 60652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC40105N
Always Pb-free
74HC40105PW74HC40105PW9351 890 70112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HC40105PW
week 10, 2005
74HC40105PW74HC40105PW-T9351 890 70118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HC40105PW
week 10, 2005
74HCT40105D74HCT40105D9337 152 20112Volume productionSOT109-1
(SO16)
Bulk PackStandard Marking74HCT40105D
week 4, 2004
74HCT40105D74HCT40105D-T9337 152 20118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HCT40105D
week 4, 2004
74HCT40105DB74HCT40105DB9351 899 60112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HCT40105DB
week 17, 2005
74HCT40105DB74HCT40105DB-T9351 899 60118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT40105DB
week 17, 2005
74HCT40105N74HCT40105N9336 702 90112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking74HCT40105N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC40105D9337 147 40652  0.9800NADIGI-KEY CORPORATION3,762 1/6/2009Buy onlinenot available
74HC40105D9337 147 40653  0.9800NAMOUSER ELECTRONICS2,500 1/7/2009Buy onlineOrder samples
74HC40105DB9351 893 50112  0.9800NADIGI-KEY CORPORATION992 1/6/2009Buy onlinenot available
74HC40105DB9351 893 50118  0.9800      Order samples
74HC40105N9336 696 60652  0.8900NAARROW ELECTRONICS324 1/6/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING941 1/7/2009Buy online 
74HC40105PW9351 890 70112  0.9800NADIGI-KEY CORPORATION2,035 1/6/2009Buy onlinenot available
74HC40105PW9351 890 70118  0.9800      Order samples
74HCT40105D9337 152 20112  0.5500NADIGI-KEY CORPORATION570 1/6/2009Buy onlinenot available
74HCT40105D9337 152 20118  0.5500      Order samples
74HCT40105DB9351 899 60112  0.7600NADIGI-KEY CORPORATION332 1/6/2009Buy onlinenot available
74HCT40105DB9351 899 60118  0.7600      Order samples
74HCT40105N9336 702 90112  0.7600NAAVNET ELECTRONICS MARKETING195 1/7/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION698 1/6/2009Buy online 

Applications

  • High-speed disc or tape controller
  • Communications buffer.

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC40105DSOT109-1
(SO16)
4-Bit x 16-Word FIFO Register15@5V5 Volts +16Low Power or Battery ApplicationsCMOSLow
74HC40105DBSOT338-1
(SSOP16)
4-Bit x 16-Word FIFO Register15@5V5 Volts +16Low Power or Battery ApplicationsCMOSLow
74HC40105NSOT38-4
(DIP16)
4-Bit x 16-Word FIFO Register15@5V5 Volts +16Low Power or Battery ApplicationsCMOSLow
74HC40105PWSOT403-1
(TSSOP16)
4-Bit x 16-Word FIFO Register15@5V5 Volts +16Low Power or Battery ApplicationsCMOSLow
74HCT40105DSOT109-1
(SO16)
4-Bit x 16-Word FIFO Register; TTL Enabled184.5-5.5 V16Low PowerTTL+/- 4 mA
74HCT40105DBSOT338-1
(SSOP16)
4-Bit x 16-Word FIFO Register; TTL Enabled184.5-5.5 V16Low PowerTTL+/- 4 mA
74HCT40105NSOT38-4
(DIP16)
4-Bit x 16-Word FIFO Register; TTL Enabled184.5-5.5 V16Low PowerTTL+/- 4 mA


Similar products
74HC/HCT40105 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.