NXP Semiconductors


Select site:

English

74HC/HCT4015

Selection guide

Datasheet

74HC/HCT4015
(Product Specification)
01-Dec-90, 8 pages, 49 kB

Download all documentation

General description

The 74HC/HCT4015 are high-speed Si-gate CMOS devices and are pin compatible with the '4015' of the '4000B' series. They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT4015 are dual edge-triggered 4-bit static shift registers (serial-to-parallel converters). Each shift register has a serial data input (1D and 2D), a clock input (1CP and 2CP), four fully buffered parallel outputs (1Q0 to 1Q3 and 2Q0 to 2Q3) and an overriding asynchronous master reset (1MR and 2MR). Information present on nD is shifted to the first register position, and all data in the register is shifted one position to the right on the LOW-to-HIGH transition of nCP.
A HIGH on nMR clears the register and forces nQ0 to nQ3 to LOW, independent of nCP and nD.

Features

  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC4015D74HC4015D9337 147 50652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC4015D
week 30, 2004
74HC4015D74HC4015D-T9337 147 50653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC4015D
week 30, 2004
74HC4015DB74HC4015DB9351 899 70112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC4015DB
week 12, 2005
74HC4015DB74HC4015DB-T9351 899 70118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC4015DB
week 12, 2005
74HC4015N74HC4015N9336 696 70652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC4015N
Always Pb-free
74HCT4015D74HCT4015D9337 152 30112Volume productionSOT109-1
(SO16)
Bulk PackStandard Marking74HCT4015D
week 6, 2004
74HCT4015D74HCT4015D-T9337 152 30118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HCT4015D
week 6, 2004
74HCT4015N74HCT4015N9336 703 00112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking74HCT4015N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC4015D9337 147 50652  0.2800      not available
74HC4015D9337 147 50653  0.2800ASIASAC - Taiwanyes250001/08/2009Buy onlineOrder samples
74HC4015DB9351 899 70112  0.3000NADIGI-KEY CORPORATION2,399 1/6/2009Buy onlineOrder samples
74HC4015DB9351 899 70118  0.3000NAMOUSER ELECTRONICS1,978 1/7/2009Buy onlineOrder samples
74HC4015N9336 696 70652  0.3400      not available
74HCT4015D9337 152 30112  0.4100NAARROW ELECTRONICS1,000 1/6/2009Buy onlinenot available
   NADIGI-KEY CORPORATION681 1/6/2009Buy online 
74HCT4015D9337 152 30118  0.4100      Order samples
74HCT4015N9336 703 00112  0.4100NADIGI-KEY CORPORATION840 1/6/2009Buy onlineOrder samples

Applications

  • Serial-to-parallel data conversion
  • Remote control holding register

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive CapabilityFmax(MHz)
74HC4015DSOT109-1
(SO16)
Dual 4-Bit Serial-In/Parallel-Out Shift Register15@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4015DBSOT338-1
(SSOP16)
Dual 4-Bit Serial-In/Parallel-Out Shift Register15@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC4015NSOT38-4
(DIP16)
Dual 4-Bit Serial-In/Parallel-Out Shift Register15@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT4015DSOT109-1
(SO16)
Dual 4-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled184.5-5.5 V16Low PowerTTL+/- 4 mA74
74HCT4015NSOT38-4
(DIP16)
Dual 4-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled184.5-5.5 V16Low PowerTTL+/- 4 mA74


Similar products
74HC/HCT4015 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.