The 74HC/HCT42 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT42 decoders accept four active HIGH BCD inputs and provide 10 mutually exclusive active LOW outputs. The active LOW outputs facilitate addressing other MSI circuits with active LOW input enables.
The logic design of the '42' ensures that all outputs are HIGH when binary codes greater than nine are applied to the inputs.
The most significant input (A3) produces an useful inhibit function when the '42' is used as a 1-of-8 decoder. The A3 input can also be used as the data input in an 8-output demultiplexer application.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74HC42D | 74HC42D | 9337 148 60652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | 74HC42D
| week 6, 2004 |
| 74HC42D | 74HC42D-T | 9337 148 60653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | 74HC42D
| week 6, 2004 |
| 74HC42N | 74HC42N | 9336 697 90652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | 74HC42N
| Always Pb-free |
| 74HCT42D | 74HCT42D | 9337 153 40652 | Volume production | SOT109-1
(SO16) | Bulk Pack, CECC | Standard Marking | 74HCT42D
| week 6, 2004 |
| 74HCT42D | 74HCT42D-T | 9337 153 40653 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13", CECC | Standard Marking | 74HCT42D
| week 6, 2004 |
| 74HCT42N | 74HCT42N | 9336 704 20652 | Volume production | SOT38-4
(DIP16) | Bulk Pack, CECC | Standard Marking | 74HCT42N
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74HC42D | 9337 148 60652 | 0.3200 | EU | FARNELL | 624 | 1/7/2009 | Buy online | not available | |
| NA | NEWARK | 624 | 1/7/2009 | Buy online | |||||
| 74HC42D | 9337 148 60653 | 0.3200 | Order samples | ||||||
| 74HC42N | 9336 697 90652 | 0.3700 | NA | ARROW ELECTRONICS | 425 | 1/6/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,711 | 1/6/2009 | Buy online | |||||
| EU | FARNELL | 119 | 1/7/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 1,915 | 1/7/2009 | Buy online | |||||
| NA | NEWARK | 119 | 1/7/2009 | Buy online | |||||
| 74HCT42D | 9337 153 40652 | 0.3700 | NA | DIGI-KEY CORPORATION | 1,006 | 1/6/2009 | Buy online | not available | |
| 74HCT42D | 9337 153 40653 | 0.3700 | Order samples | ||||||
| 74HCT42N | 9336 704 20652 | 0.3700 | Order samples |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74HC42D | SOT109-1
(SO16) | BCD to Decimal Decoder (1-of-10) | 14@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HC42N | SOT38-4
(DIP16) | BCD to Decimal Decoder (1-of-10) | 14@5V | 2.0-6.0 V | 16 | Low Power or Battery Applications | CMOS | +/- 5.2 mA |
| 74HCT42D | SOT109-1
(SO16) | BCD to Decimal Decoder (1-of-10); TTL Enabled | 17 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 4 mA |
| 74HCT42N | SOT38-4
(DIP16) | BCD to Decimal Decoder (1-of-10); TTL Enabled | 17 | 4.5-5.5 V | 16 | Low Power | TTL | +/- 4 mA |
Similar products
74HC/HCT42
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.