NXP Semiconductors


Select site:

English

74HC4851; 74HCT4851

Selection guide

Datasheet

74HC4851; 74HCT4851
(Product Specification)
02-Sep-08, 20 pages, 115 kB

Download all documentation

General description

The 74HC4851; 74HCT4851 are high-speed Si-gate CMOS devices and are specified in compliance with JEDEC standard no. 7A.

The 74HC4851; 74HCT4851 are 8-channel analog multiplexers/demultiplexers with three digital select inputs (S0 to S2), an active-LOW enable input (E), eight independent inputs/outputs (Y0 to Y7) and a common input/output (Z). The devices feature injection-current effect control, which has excellent value in automotive applications where voltages in excess of the supply voltage are common.

With E LOW, one of the eight switches is selected (low impedance ON-state) by S0 to S2. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 to S2.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.

Features

  • Injection-current cross coupling < 1 mV/mA
  • Wide supply voltage range from 2.0 V to 6.0 V for 74HC4851
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • CDM JESD22-C101C exceeds 1000 V
  • Latch-up performance exceeds 100 mA per JESD 78 Class II level A
  • Low ON-state resistance:
    • 400 Ohm (typical) at VCC = 2.0 V
    • 215 Ohm (typical) at VCC = 3.0 V
    • 120 Ohm (typical) at VCC = 3.3 V
    • 76 Ohm (typical) at VCC = 4.5 V
    • 59 Ohm (typical) at VCC = 6.0 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC4851BQ74HC4851BQ-G9352 820 86115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74HC4851BQ
Always Pb-free
74HC4851D74HC4851D9352 820 83112Volume productionSOT109-1
(SO16)
TubeStandard Marking74HC4851D
Always Pb-free
74HC4851D74HC4851D-T9352 820 83118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HC4851D
Always Pb-free
74HC4851PW74HC4851PW9352 820 84112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HC4851PW
Always Pb-free
74HC4851PW74HC4851PW-T9352 820 84118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HC4851PW
Always Pb-free
74HCT4851BQ9352 857 32115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74HCT4851BQ
74HCT4851D9352 857 29112Volume productionSOT109-1
(SO16)
TubeStandard Marking74HCT4851D
74HCT4851D9352 857 29118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HCT4851D
74HCT4851PW9352 857 31112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HCT4851PW
74HCT4851PW9352 857 31118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT4851PW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC4851BQ9352 820 86115        Order samples
74HC4851D9352 820 83112        not available
74HC4851D9352 820 83118        Order samples
74HC4851PW9352 820 84112  NAAVNET ELECTRONICS MARKETING2,400 1/7/2009Buy onlinenot available
74HC4851PW9352 820 84118        Order samples
74HCT4851BQ9352 857 32115        not available
74HCT4851D9352 857 29112        not available
74HCT4851D9352 857 29118        not available
74HCT4851PW9352 857 31112        not available
74HCT4851PW9352 857 31118        not available

Applications

  • Analog multiplexing and demultiplexing
  • Digital multiplexing and demultiplexing
  • Signal gating
  • Automotive application


Related applications
Body controller module
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOn resistance(Ohms)
74HC4851DSOT109-1
(SO16)
8-Channel Analog Multiplexer/Demultiplexer4@6V2.0-10.0 V16Low Power or Battery ApplicationsCMOS60


Similar products
74HC4851; 74HCT4851 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.