NXP Semiconductors


Select site:

English

74HC4852; 74HCT4852

Selection guide

Datasheet

74HC4852; 74HCT4852
(Product Specification)
02-Sep-08, 20 pages, 115 kB

Download all documentation

Dual 4-channel analog multiplexer/demultiplexer with injection-current effect control

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The 74HC4852; 74HCT4852 are high-speed Si-gate CMOS devices and are specified in compliance with JEDEC standard no. 7A.

The 74HC4852; 74HCT4852 are dual 4-channel analog multiplexers/demultiplexers with common select inputs (S0 and S1). Both multiplexers have a common active LOW enable input (E), four independent inputs/outputs (nY0 to nY3) and two common inputs/outputs (1Z, 2Z). The devices feature injection-current effect control, which has excellent value in automotive applications where voltages in excess of the supply voltage are common.

With E LOW, two of the eight switches are selected (low impedance ON-state) by S0 and S1. With E HIGH, all switches are in the high-impedance OFF-state, independent of S0 and S1.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply-voltage range.

Features

  • Injection-current cross coupling < 1 mV/mA
  • Wide supply voltage range from 2.0 V to 6.0 V for 74HC4852
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • CDM JESD22-C101C exceeds 1000 V
  • Latch-up performance exceeds 100 mA per JESD 78 Class II level A
  • Low ON-state resistance:
    • 400 Ohm (typical) at VCC = 2.0 V
    • 215 Ohm (typical) at VCC = 3.0 V
    • 120 Ohm (typical) at VCC = 3.3 V
    • 76 Ohm (typical) at VCC = 4.5 V
    • 59 Ohm (typical) at VCC = 6.0 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC4852BQ74HC4852BQ-G9352 820 93115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74HC4852BQ
Always Pb-free
74HC4852D74HC4852D9352 820 88112Volume productionSOT109-1
(SO16)
TubeStandard Marking74HC4852D
Always Pb-free
74HC4852D74HC4852D-T9352 820 88118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HC4852D
Always Pb-free
74HC4852PW74HC4852PW9352 820 89112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HC4852PW
Always Pb-free
74HC4852PW74HC4852PW-T9352 820 89118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HC4852PW
Always Pb-free
74HCT4852BQ9352 857 35115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74HCT4852BQ
74HCT4852D9352 857 33112Volume productionSOT109-1
(SO16)
TubeStandard Marking74HCT4852D
74HCT4852D9352 857 33118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HCT4852D
74HCT4852PW9352 857 34112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74HCT4852PW
74HCT4852PW9352 857 34118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT4852PW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC4852BQ9352 820 93115        Order samples
74HC4852D9352 820 88112        not available
74HC4852D9352 820 88118        Order samples
74HC4852PW9352 820 89112  NAAVNET ELECTRONICS MARKETING2,400 1/7/2009Buy onlinenot available
74HC4852PW9352 820 89118        Order samples
74HCT4852BQ9352 857 35115        not available
74HCT4852D9352 857 33112        not available
74HCT4852D9352 857 33118        not available
74HCT4852PW9352 857 34112        not available
74HCT4852PW9352 857 34118        not available

Applications

  • Analog multiplexing and demultiplexing
  • Digital multiplexing and demultiplexing
  • Signal gating
  • Automotive application


Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)

Block diagrams/pinning

Design support

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.