NXP Semiconductors


Select site:

English

74HC/HCT670

Selection guide

Datasheet

74HC/HCT670
(Product Specification)
01-Dec-90, 9 pages, 78 kB

Download all documentation

General description

The 74HC/HCT670 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT670 are 16-bit 3-state register files organized as 4 words of 4 bits each. Separated read and write address inputs (RA, RB and WA,WB) and enable inputs (RE and WE) are available, permitting simultaneous writing into one word location and reading from another location. The 4-bit word to be stored is presented to four data inputs (D0 to D3). The WA and WB inputs determine the location of the stored word. When the WE input is LOW, the data is entered into the addressed location. The addressed location remains transparent to the data while the WE input is LOW. Data supplied at the inputs will be read out in true (non-inverting) form from the 3-state outputs (Q0 to Q3). Dn and Wn inputs are inhibited when WE is HIGH.

Direct acquisition of data stored in any of the four registers is made possible by individual read address inputs (RA and RB). The addressed word appears at the four outputs when the RE is LOW. Data outputs are in the high impedance OFF-state when RE is HIGH. This permits outputs to be tied together to increase the word capacity to very large numbers.

Design of the read enable signals for the stacked devices must ensure that there is no overlap in the LOW levels which would cause more than one output to be active at the same time. Parallel expansion to generate n-bit words is accomplished by driving the enable and address inputs of each device in parallel.

Features

  • Simultaneous and independent read and write operations
  • Expandable to almost any word size and bit length
  • Output capability: bus driver
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC670D74HC670D9337 149 30652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HC670D
week 4, 2004
74HC670D74HC670D-T9337 149 30653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HC670D
week 4, 2004
74HC670DB74HC670DB9351 902 30112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC670DB
week 17, 2005
74HC670DB74HC670DB-T9351 902 30118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC670DB
week 17, 2005
74HC670N74HC670N9336 698 60652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HC670N
Always Pb-free
74HCT670D74HCT670D9337 154 10652Volume productionSOT109-1
(SO16)
Bulk Pack, CECCStandard Marking74HCT670D
week 4, 2004
74HCT670D74HCT670D-T9337 154 10653Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13", CECCStandard Marking74HCT670D
week 4, 2004
74HCT670DB74HCT670DB9351 902 20112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HCT670DB
week 17, 2005
74HCT670DB74HCT670DB-T9351 902 20118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HCT670DB
week 17, 2005
74HCT670N74HCT670N9336 704 90652Volume productionSOT38-4
(DIP16)
Bulk Pack, CECCStandard Marking74HCT670N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC670D9337 149 30652  0.5600      not available
74HC670D9337 149 30653  0.5600      Order samples
74HC670DB9351 902 30112  0.6300NADIGI-KEY CORPORATION1,092 1/6/2009Buy onlinenot available
74HC670DB9351 902 30118  0.6300      Order samples
74HC670N9336 698 60652  0.6500      Order samples
74HCT670D9337 154 10652  0.5600      not available
74HCT670D9337 154 10653  0.5600      Order samples
74HCT670DB9351 902 20112  0.5600NADIGI-KEY CORPORATION791 1/6/2009Buy onlinenot available
74HCT670DB9351 902 20118  0.5600      Order samples
74HCT670N9336 704 90652  0.6600NAAVNET ELECTRONICS MARKETING2,000 1/7/2009Buy onlineOrder samples

Applications

  • High-speed disc or tape controller
  • Communications buffer.

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC670DSOT109-1
(SO16)
4 x 4 Register File (3-State)17@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 7.8 mA
74HC670DBSOT338-1
(SSOP16)
4 x 4 Register File (3-State)17@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 7.8 mA
74HC670NSOT38-4
(DIP16)
4 x 4 Register File (3-State)17@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 7.8 mA
74HCT670DSOT109-1
(SO16)
4 x 4 Register File; TTL Enabled (3-State)234.5-5.5 V16Low PowerTTL+/- 6 mA
74HCT670DBSOT338-1
(SSOP16)
4 x 4 Register File; TTL Enabled (3-State)234.5-5.5 V16Low PowerTTL+/- 6 mA
74HCT670NSOT38-4
(DIP16)
4 x 4 Register File; TTL Enabled (3-State)234.5-5.5 V16Low PowerTTL+/- 6 mA


Similar products
74HC/HCT670 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.