NXP Semiconductors


Select site:

English

74HC/HCT7030

Selection guide

Datasheet

74HC/HCT7030
(Product Specification)
01-Dec-90, 22 pages, 166 kB

Download all documentation

General description

The 74HC/HCT7030 are high-speed Si-gate CMOS devices specified in compliance with JEDEC standard no. 7A.

The 74HC/HCT7030 is an expandable, First-In First-Out (FIFO) memory organized as 64 words by 9 bits. A 33 MHz data-rate makes it ideal for high-speed applications. Even at high frequencies, the ICC dynamic is very low (fmax = 18 MHz; VCC = 5 V produces a dynamic ICC of 80 mA). If the device is not continuously operating at fmax, then ICC will decrease proportionally.

With separate controls for shift-in (SI) and shift-out (SO), reading and writing operations are completely independent, allowing synchronous and asynchronous data transfers. Additional controls include a master-reset input (MR) and an output enable input (OE). Flags for data-in-ready (DIR) and data-out-ready (DOR) indicate the status of the device.

Devices can be interconnected easily to expand word and bit dimensions. All output pins are directly opposite the corresponding input pins thus simplifying board layout in expanded applications.

Features

  • Synchronous or asynchronous operation
  • 3-state outputs
  • Master-reset input to clear control functions
  • 33 MHz (typ.) shift-in, shift-out rates with or without flags
  • Very low power consumption
  • Cascadable to 25 MHz (typ.)
  • Readily expandable in word and bit dimensions
  • Pinning arranged for easy board layout: input pins directly opposite output pins
  • Output capability: standard
  • ICC category: LSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC7030D74HC7030D9337 988 80652Volume productionSOT136-1
(SO28)
Bulk Pack, CECCStandard Marking74HC7030D
week 6, 2005
74HC7030D74HC7030D-T9337 988 80653Volume productionSOT136-1
(SO28)
Reel Pack, SMD, 13", CECCStandard Marking74HC7030D
week 6, 2005
74HC7030N74HC7030N9337 988 70652Volume productionSOT117-1
(DIP28)
Bulk Pack, CECCStandard Marking74HC7030N
Always Pb-free
74HCT7030D74HCT7030D9337 989 00112Volume productionSOT136-1
(SO28)
Bulk PackStandard Marking74HCT7030D
week 6, 2005
74HCT7030D74HCT7030D-T9337 989 00118Volume productionSOT136-1
(SO28)
Reel Pack, SMD, 13"Standard Marking74HCT7030D
week 6, 2005
74HCT7030N74HCT7030N9337 988 90112Volume productionSOT117-1
(DIP28)
Bulk PackStandard Marking74HCT7030N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC7030D9337 988 80652  5.6500NADIGI-KEY CORPORATION835 1/6/2009Buy onlinenot available
74HC7030D9337 988 80653  5.6500      Order samples
74HC7030N9337 988 70652  5.6500NADIGI-KEY CORPORATION34 1/6/2009Buy onlineOrder samples
74HCT7030D9337 989 00112  5.6500NADIGI-KEY CORPORATION1,038 1/6/2009Buy onlinenot available
74HCT7030D9337 989 00118  5.6500      Order samples
74HCT7030N9337 988 90112  5.6500NADIGI-KEY CORPORATION292 1/6/2009Buy onlineOrder samples

Applications

  • High-speed disc or tape controller
  • Communications buffer.

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC7030DSOT136-1
(SO28)
9-Bit x 64-Word FIFO Register (3-State)33 @ 5 V36@5V2.0-6.0 V28Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC7030NSOT117-1
(DIP28)
9-Bit x 64-Word FIFO Register (3-State)33 @ 5 V36@5V2.0-6.0 V28Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT7030DSOT136-1
(SO28)
9-Bit x 64-Word FIFO Register (3-State); TTL Enabled29264.5-5.5 V28Low PowerTTL+/- 4 mA
74HCT7030NSOT117-1
(DIP28)
9-Bit x 64-Word FIFO Register (3-State); TTL Enabled29264.5-5.5 V28Low PowerTTL+/- 4 mA


Similar products
74HC/HCT7030 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.