NXP Semiconductors


Select site:

English

74HC/HCT7046A

Selection guide

Datasheet

74HC/HCT7046A
(Product Specification)
01-Dec-90, 38 pages, 468 kB

Download all documentation

Features

  • Low power consumption
  • Centre frequency up to 17 MHz (typ.) at VCC = 4.5 V
  • Choice of two phase comparators:
    EXCLUSIVE-OR;
    edge-triggered JK flip-flop;
  • Excellent VCO frequency linearity
  • VCO-inhibit control for ON/OFF keying and for low standby power consumption
  • Minimal frequency drift
  • Operation power supply voltage range:
    VCO section 3.0 to 6.0 V
    digital section 2.0 to 6.0 V
  • Zero voltage offset due to op-amp buffering
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC7046AD74HC7046AD9338 274 70112Volume productionSOT109-1
(SO16)
Bulk PackStandard Marking74HC7046AD
week 6, 2004
74HC7046AD74HC7046AD-T9338 274 70118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HC7046AD
week 6, 2004
74HC7046ADB74HC7046ADB9351 902 40112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74HC7046ADB
week 12, 2005
74HC7046ADB74HC7046ADB-T9351 902 40118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74HC7046ADB
week 12, 2005
74HC7046AN74HC7046AN9338 274 60112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking74HC7046AN
Always Pb-free
74HCT7046AD74HCT7046AD9338 274 90112Volume productionSOT109-1
(SO16)
Bulk PackStandard Marking74HCT7046AD
week 6, 2004
74HCT7046AD74HCT7046AD-T9338 274 90118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HCT7046AD
week 6, 2004
74HCT7046AN74HCT7046AN9338 274 80112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking74HCT7046AN
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC7046AD9338 274 70112  1.3100NAFUTURE ELECTRONICS690 1/7/2009Buy onlinenot available
74HC7046AD9338 274 70118  1.3100NAARROW ELECTRONICS2,500 1/6/2009Buy onlineOrder samples
74HC7046ADB9351 902 40112  0.9700NADIGI-KEY CORPORATION569 1/6/2009Buy onlinenot available
74HC7046ADB9351 902 40118  0.9700      Order samples
74HC7046AN9338 274 60112  0.9700NAFUTURE ELECTRONICS203 1/7/2009Buy onlineOrder samples
74HCT7046AD9338 274 90112  0.9100NAARROW ELECTRONICS50 1/6/2009Buy onlineOrder samples
74HCT7046AD9338 274 90118  0.9100NAARROW ELECTRONICS2,500 1/6/2009Buy onlinenot available
74HCT7046AN9338 274 80112  0.9100NAMOUSER ELECTRONICS750 1/7/2009Buy onlineOrder samples

Applications

  • FM modulation and demodulation
  • Frequency synthesis and multiplication
  • Frequency discrimination
  • Tone decoding
  • Data synchronization and conditioning
  • Voltage-to-frequency conversion
  • Motor-speed control

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionVoltageSpeedNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive CapabilityFmax(MHz)
74HC7046ADSOT109-1
(SO16)
Phase-Locked-Loop with Lock Detector5 Volts +19 MHz Center Freq16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC7046ADBSOT338-1
(SSOP16)
Phase-Locked-Loop with Lock Detector5 Volts +19 MHz Center Freq16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC7046ANSOT38-4
(DIP16)
Phase-Locked-Loop with Lock Detector5 Volts +19 MHz Center Freq16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT7046ADSOT109-1
(SO16)
Phase-Locked-Loop with Lock Detector; TTL Enabled4.5-5.5 V16Low PowerTTL+/- 4 mA19
74HCT7046ANSOT38-4
(DIP16)
Phase-Locked-Loop with Lock Detector; TTL Enabled4.5-5.5 V16Low PowerTTL+/- 4 mA19


Similar products
74HC/HCT7046A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.