NXP Semiconductors


Select site:

English

74HC/HCT7403

Selection guide

Datasheet

74HC/HCT7403
(Product Specification)
01-Sep-93, 28 pages, 126 kB

Download all documentation

General description

The 74HC/HCT7403 are high-speed Si-gate CMOS devices. They are specified in compliance with JEDEC standard no.7A.

The '7403' is an expandable, First-In First-Out (FIFO) memory organized as 64 words by 4 bits. A guaranteed 15 MHz data-rate makes it ideal for high-speed applications. A higher data-rate can be obtained in applications where the status flags are not used (burst-mode).

With separate controls for shift-in (SI) and shift-out (SO), reading and writing operations are completely independent, allowing synchronous and asynchronous data transfers. Additional controls include a master-reset input (MR), an output enable input (OE) and flags. The data-in-ready (DIR) and data-out-ready (DOR) flags indicate the status of the device.

Features

  • Synchronous or asynchronous operation
  • 3-state outputs
  • 30 MHz (typical) shift-in and shift-out rates
  • Readily expandable in word and bit dimensions
  • Pinning arranged for easy board layout: input pins directly opposite output pins
  • Output capability: driver (8 mA)
  • ICC category: LSI.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC7403D74HC7403D9339 993 70512Volume productionSOT162-1
(SO16)
Tube Dry PackStandard Marking74HC7403D
week 21, 2005
74HC7403D74HC7403D-T9339 993 70518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard Marking74HC7403D
week 21, 2005
74HC7403N74HC7403N9339 993 60112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking74HC7403N
Always Pb-free
74HCT7403D74HCT7403D9339 993 90512Volume productionSOT162-1
(SO16)
Tube Dry PackStandard Marking74HCT7403D
Always Pb-free
74HCT7403D74HCT7403D-T9339 993 90518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard Marking74HCT7403D
Always Pb-free
74HCT7403N74HCT7403N9339 993 80112Volume productionSOT38-4
(DIP16)
Bulk PackStandard Marking74HCT7403N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC7403D9339 993 70512  2.0400      not available
74HC7403D9339 993 70518  2.0400      Order samples
74HC7403N9339 993 60112  2.0400NADIGI-KEY CORPORATION3,889 1/6/2009Buy onlineOrder samples
74HCT7403D9339 993 90512  2.0400      not available
74HCT7403D9339 993 90518  2.0400      Order samples
74HCT7403N9339 993 80112  2.0400NADIGI-KEY CORPORATION934 1/6/2009Buy onlineOrder samples

Applications

  • High-speed disc or tape controller
  • Communications buffer.

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC7403DSOT162-1
(SO16)
4-Bit x 64-Word FIFO Register (3-State)30 @ 5 V15@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC7403NSOT38-4
(DIP16)
4-Bit x 64-Word FIFO Register (3-State)30 @ 5 V15@5V2.0-6.0 V16Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT7403DSOT162-1
(SO16)
4-Bit x 64-Word FIFO Register; TTL Enabled (3-State)30174.5-5.5 V16Low PowerTTL+/- 8 mA
74HCT7403NSOT38-4
(DIP16)
4-Bit x 64-Word FIFO Register; TTL Enabled (3-State)30174.5-5.5 V16Low PowerTTL+/- 8 mA


Similar products
74HC/HCT7403 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.