NXP Semiconductors


Select site:

English

74HC/HCT7731

Selection guide

Datasheet

74HC/HCT7731
(Product Specification)
01-Sep-93, 8 pages, 42 kB

Download all documentation

General description

The HC/HCT7731 are high-speed Si-gate CMOS devices. They are specified in compliance with JEDEC standard no. 7A.

The HC/HCT7731 are quad 64-bit static shift registers with a recycling mode. Each register has separate data inputs Da to Dd, clock inputs CPa to CPd and data outputs Qa to Qd. Data shifts one place towards the output, each LOW to HIGH transition of the clock pulse. Each recycling mode input controls two registers RECab for registers A and B and RECcd for registers C and D. When the REC input is HIGH, the device is in the recycling mode and data at the output is shifted back into the input of the register, so after 64 clock pulses the contents of a register is again in its original position. This enables the user to tap off data from any position. When the REC input is LOW external data can be shifted in.

Features

  • Frequency range DC to 100 MHz.
  • Separate serial data inputs
  • Cascadable
  • Functionally compatible with HEF 4731
  • Includes recycling mode
  • Direct shift out
  • Output capability: Standard
  • ICC category: LSI.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74HC7731D74HC7731D9350 209 70112Volume productionSOT109-1
(SO16)
TubeStandard Marking74HC7731D
week 4, 2004
74HC7731D74HC7731D-T9350 209 70118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HC7731D
week 4, 2004
74HC7731N74HC7731N9350 209 50112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74HC7731N
Always Pb-free
74HCT7731D74HCT7731D-T9350 209 80118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74HCT7731D
week 4, 2004
74HCT7731D74HCT7731D9350 209 80112Volume productionSOT109-1
(SO16)
TubeStandard Marking74HCT7731D
week 4, 2004
74HCT7731N74HCT7731N9350 209 60112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74HCT7731N
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74HC7731D9350 209 70112  2.2200NADIGI-KEY CORPORATION520 1/6/2009Buy onlineOrder samples
   NAMOUSER ELECTRONICS350 1/7/2009Buy online 
74HC7731D9350 209 70118  2.2200      Order samples
74HC7731N9350 209 50112  2.2200NADIGI-KEY CORPORATION886 1/6/2009Buy onlinenot available
74HCT7731D9350 209 80118  2.2200      Order samples
74HCT7731D9350 209 80112  2.2200NADIGI-KEY CORPORATION535 1/6/2009Buy onlinenot available
74HCT7731N9350 209 60112  2.2200NADIGI-KEY CORPORATION1,958 1/6/2009Buy onlineOrder samples

Applications

  • Data storage
  • Delay line.

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74HC7731DSOT109-1
(SO16)
Quad 64-Bit Static Shift Register100 @ 5 V15@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HC7731NSOT38-4
(DIP16)
Quad 64-Bit Static Shift Register100 @ 5 V15@5V2.0-6.0 V14Low Power or Battery ApplicationsCMOS+/- 5.2 mA
74HCT7731DSOT109-1
(SO16)
Quad 64-Bit Static Shift Register; TTL Enabled100204.5-5.5 V14Low Power or Battery ApplicationsTTL+/- 4 mA
74HCT7731NSOT38-4
(DIP16)
Quad 64-Bit Static Shift Register; TTL Enabled100204.5-5.5 V14Low Power or Battery ApplicationsTTL+/- 4 mA


Similar products
74HC/HCT7731 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.