NXP Semiconductors


Select site:

English

74LV138

Selection guide

Datasheet

74LV138
(Product Specification)
15-Nov-07, 17 pages, 106 kB

Download all documentation

General description

The 74LV138 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC138 and 74HCT138.

The 74LV138 is a 3-to-8 line decoder/demultiplexer. It accepts three binary weighted address inputs (A0, A1 and A2) and, when enabled, provides eight mutually exclusive active LOW outputs (Y0 to Y7).

There are three enable inputs: two active LOW (E1 and E2) and one active HIGH (E3). Every output will be HIGH unless E1 and E2 are LOW and E3 is HIGH.

This multiple enable function allows easy parallel expansion of the device to a 1-of-32 (5 lines to 32 lines) decoder with just four 74LV138 devices and one inverter. The 74LV138 can be used as an eight output demultiplexer by using one of the active LOW enable inputs as the data input and the remaining enable inputs as strobes. Unused enable inputs must be permanently tied to their appropriate active HIGH or LOW state.

Features

  • Wide operating voltage: 1.0 V to 5.5 V
  • Optimized for low voltage applications: 1.0 V to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 Cel
  • Demultiplexing capability
  • Multiple input enable for easy expansion
  • Ideal for memory chip select decoding
  • Active LOW mutually exclusive outputs
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV138BQ74LV138BQ-G9352 855 77115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74LV138BQ
74LV138D74LV138D9350 631 90112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LV138D
week 6, 2004
74LV138D74LV138D-T9350 631 90118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LV138D
week 6, 2004
74LV138DB74LV138DB9351 659 60112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LV138DB
week 12, 2005
74LV138DB74LV138DB-T9351 659 60118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LV138DB
week 12, 2005
74LV138N74LV138N9350 631 80112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74LV138N
Always Pb-free
74LV138PW74LV138PW9351 743 90112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LV138PW
week 17, 2005
74LV138PW74LV138PW-T9351 743 90118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LV138PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV138BQ9352 855 77115        Order samples
74LV138D9350 631 90112  0.3000NAAVNET ELECTRONICS MARKETING2,000 1/7/2009Buy onlinenot available
   NAFUTURE ELECTRONICS200 1/7/2009Buy online 
   NAMOUSER ELECTRONICS1,875 1/7/2009Buy online 
74LV138D9350 631 90118  0.3000      Order samples
74LV138DB9351 659 60112  0.2800      not available
74LV138DB9351 659 60118  0.2800      Order samples
74LV138N9350 631 80112  0.3200NADIGI-KEY CORPORATION1,015 1/6/2009Buy onlineOrder samples
74LV138PW9351 743 90112  0.2800      not available
74LV138PW9351 743 90118  0.2800      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV138DSOT109-1
(SO16)
3-to-8 Line Decoder/Demultiplexer; Inverting12@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV138DBSOT338-1
(SSOP16)
3-to-8 Line Decoder/Demultiplexer; Inverting12@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV138NSOT38-4
(DIP16)
3-to-8 Line Decoder/Demultiplexer; Inverting12@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV138PWSOT403-1
(TSSOP16)
3-to-8 Line Decoder/Demultiplexer; Inverting12@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA


Similar products
74LV138 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.