NXP Semiconductors


Select site:

English

74LV139

Selection guide

Datasheet

74LV139
(Product Specification)
13-Dec-07, 16 pages, 105 kB

Download all documentation

Dual 2-to-4 line decoder/demultiplexer

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The 74LV139 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC139 and 74HCT139.

The 74LV139 is a dual 2-to-4 line decoder/demultiplexer. It has two independent decoders, each accepting two binary weighted inputs (nA0 and nA1) and providing four mutually exclusive outputs (nY0 to nY3) that are LOW when selected. Each decoder has an active LOW input (nE). When nE is HIGH, every output is forced HIGH. The enable input can be used as the data input for a 1-to-4 demultiplexer application.

Features

  • Wide operating voltage: 1.0 V to 5.5 V
  • Optimized for low voltage applications: 1.0 V to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 Cel
  • Demultiplexing capability
  • Two independent 2-to-4 line decoders
  • Multifunction capability
  • Active LOW mutually exclusive outputs
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV139BQ74LV139BQ-G9352 855 76115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74LV139BQ
74LV139D74LV139D9350 674 30112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LV139D
week 6, 2004
74LV139D74LV139D-T9350 674 30118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LV139D
week 6, 2004
74LV139DB74LV139DB9351 659 80112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LV139DB
week 12, 2005
74LV139DB74LV139DB-T9351 659 80118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LV139DB
week 12, 2005
74LV139N74LV139N9350 674 40112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74LV139N
Always Pb-free
74LV139PW74LV139PW9351 744 40112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LV139PW
week 17, 2005
74LV139PW74LV139PW-T9351 744 40118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LV139PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV139BQ9352 855 76115        Order samples
74LV139D9350 674 30112  0.2800NAARROW ELECTRONICS2,550 1/6/2009Buy onlinenot available
74LV139D9350 674 30118  0.2800ASIASAC - Taiwanyes250001/08/2009Buy onlineOrder samples
74LV139DB9351 659 80112  0.2800      not available
74LV139DB9351 659 80118  0.2800      Order samples
74LV139N9350 674 40112  0.3200NADIGI-KEY CORPORATION1,913 1/6/2009Buy onlineOrder samples
74LV139PW9351 744 40112  0.2800NAARROW ELECTRONICS3,400 1/6/2009Buy onlinenot available
74LV139PW9351 744 40118  0.2800      Order samples

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV139DSOT109-1
(SO16)
Dual 2-to-4 Line Decoder/Demultiplexer11@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV139DBSOT338-1
(SSOP16)
Dual 2-to-4 Line Decoder/Demultiplexer11@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV139NSOT38-4
(DIP16)
Dual 2-to-4 Line Decoder/Demultiplexer11@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV139PWSOT403-1
(TSSOP16)
Dual 2-to-4 Line Decoder/Demultiplexer11@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA


Similar products
74LV139 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.