The 74LV153 is a low-voltage CMOS device that is pin and function compatible with 74HC/HCT153.
The 74LV153 is a dual 4-input multiplexer which selects 2 bits of data from up to four sources selected by common data select inputs (S0, S1). The two 4-input multiplexer circuits have individual active LOW output enable inputs (1E, 2E) which can be used to strobe the outputs independently. The outputs (1Y, 2Y) are forced LOW when the corresponding output enable inputs are HIGH. The 74LV153 is the logic implementation of a 2-pole4-position switch, where the position of the switch, is determined by the logic levels applied to S0 and S1. The logic equations for the outputs are:
1Y=1E.(1l0.S1.S0+1l1.S 1.S0+1l2.S1.S0+1l 3.S1.S0)
2Y=2E.(2l0.S1.S0+2l1.S 1.S0+2l2.S1.S0+2l 3.S1.S0)
The 74LV153 can be used to move data to a common output bus from a group of registers. The state of the select inputs would determine the particular register from which the data came. An alternative application is a function generator. The device can generate two functions or three variables. This is useful for implementing highly irregular random logic.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LV153D | 74LV153D | 9351 844 40112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | 74LV153D
| week 6, 2004 |
| 74LV153D | 74LV153D-T | 9351 844 40118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking | 74LV153D
| week 6, 2004 |
| 74LV153DB | 74LV153DB | 9351 844 60112 | Volume production | SOT338-1
(SSOP16) | Tube | Standard Marking | 74LV153DB
| week 13, 2005 |
| 74LV153DB | 74LV153DB-T | 9351 844 60118 | Volume production | SOT338-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74LV153DB
| week 13, 2005 |
| 74LV153N | 74LV153N | 9351 844 50112 | Volume production | SOT38-4
(DIP16) | Tube | Standard Marking | 74LV153N
| Always Pb-free |
| 74LV153PW | 74LV153PW | 9351 844 70112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | 74LV153PW
| week 10, 2005 |
| 74LV153PW | 74LV153PW-T | 9351 844 70118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | 74LV153PW
| week 10, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74LV153D | 9351 844 40112 | 0.3000 | NA | DIGI-KEY CORPORATION | 1,903 | 1/6/2009 | Buy online | Order samples | |
| ASIA | SAC - Taiwan | yes | 1000 | 01/08/2009 | Buy online | ||||
| 74LV153D | 9351 844 40118 | 0.3000 | NA | MOUSER ELECTRONICS | 1,500 | 1/7/2009 | Buy online | not available | |
| 74LV153DB | 9351 844 60112 | 0.3000 | NA | DIGI-KEY CORPORATION | 2,014 | 1/6/2009 | Buy online | not available | |
| 74LV153DB | 9351 844 60118 | 0.3000 | Order samples | ||||||
| 74LV153N | 9351 844 50112 | 0.3000 | NA | DIGI-KEY CORPORATION | 33 | 1/6/2009 | Buy online | Order samples | |
| 74LV153PW | 9351 844 70112 | 0.3000 | NA | DIGI-KEY CORPORATION | 1,012 | 1/6/2009 | Buy online | not available | |
| 74LV153PW | 9351 844 70118 | 0.3000 | ASIA | WPI | 25,000 | 2500 | 01/07/2009 | Buy online | Order samples |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LV153D | SOT109-1
(SO16) | Dual 4-Input Multiplexer | 14@3.3V | 1.0-3.6 V | 16 | Low Power or Battery Applications | TTL | +/- 6 mA |
| 74LV153DB | SOT338-1
(SSOP16) | Dual 4-Input Multiplexer | 14@3.3V | 1.0-3.6 V | 16 | Low Power or Battery Applications | TTL | +/- 6 mA |
| 74LV153N | SOT38-4
(DIP16) | Dual 4-Input Multiplexer | 14@3.3V | 1.0-3.6 V | 16 | Low Power or Battery Applications | TTL | +/- 6 mA |
| 74LV153PW | SOT403-1
(TSSOP16) | Dual 4-Input Multiplexer | 14@3.3V | 1.0-3.6 V | 16 | Low Power or Battery Applications | TTL | +/- 6 mA |
Similar products
74LV153
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.