NXP Semiconductors


Select site:

English

74LV165

Selection guide

Datasheet

74LV165
(Product Specification)
07-May-98, 14 pages, 148 kB

Download all documentation

General description

The 74LV165 is a low-voltage Si-gate CMOS device and is pin and function compatible with 74HC/HCT165.

The 74LV165 is an 8-bit parallel-load or serial-in shift register with complementary serial outputs (Q7 and Q7) available from the last stage. When the parallel load (PL) input is LOW, parallel data from the D0 to D7 inputs are loaded into the register asynchronously. When PL is HIGH, data enters the register serially at the D S input and shifts one place to the right (Q0»Q1»Q2etc.) with each positive-going clock transition. This feature allows parallel-to-serial converter expansion by tying the Q7 output to the D S input of the succeeding stage.

The clock input is a gated-OR structure which allows one input to be used as an active LOW clock enable (CE) input. The pin assignment for the CP and CE inputs is arbitrary and can be reversed for layout convenience. The LOW-to-HIGH transition of input CE should only take place while CP HIGH for predictable operation. Either the CP or the CE should be HIGH before the LOW-to-HIGH transition of PL to prevent shifting the data when PL is activated.

Features

  • Wide operating voltage: 1.0 to 5.5 V
  • Optimized for low voltage applications: 1.0 to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical V OLP (output ground bounce) < 0.8 V at VCC = 3.3 VT amb = 25°C
  • Typical V OHV (output V OH undershoot) > 2 V at VCC = 3.3 VT amb = 25°C
  • Asynchronous 8-bit parallel load
  • Synchronous serial input
  • Output capability: standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV165D74LV165D9351 560 60112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LV165D
week 6, 2004
74LV165D74LV165D-T9351 560 60118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LV165D
week 6, 2004
74LV165DB74LV165DB9351 660 30112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LV165DB
week 12, 2005
74LV165DB74LV165DB-T9351 660 30118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LV165DB
week 12, 2005
74LV165N74LV165N9351 560 70112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74LV165N
Always Pb-free
74LV165PW74LV165PW9351 745 40112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LV165PW
week 17, 2005
74LV165PW74LV165PW-T9351 745 40118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LV165PW
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV165D9351 560 60112  0.3200      not available
74LV165D9351 560 60118  0.3200ASIASAC - Taiwanyes250001/08/2009Buy onlineOrder samples
74LV165DB9351 660 30112  0.3400      not available
74LV165DB9351 660 30118  0.3400      Order samples
74LV165N9351 560 70112  0.4000NADIGI-KEY CORPORATION713 1/6/2009Buy onlineOrder samples
74LV165PW9351 745 40112  0.3500NAFUTURE ELECTRONICS169 1/7/2009Buy onlineOrder samples
74LV165PW9351 745 40118  0.3500NAAVNET ELECTRONICS MARKETING2,500 1/7/2009Buy onlineOrder samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV165DSOT109-1
(SO16)
8-Bit Parallel-In/Serial-Out Shift Register7818@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV165DBSOT338-1
(SSOP16)
8-Bit Parallel-In/Serial-Out Shift Register7818@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV165NSOT38-4
(DIP16)
8-Bit Parallel-In/Serial-Out Shift Register7818@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA
74LV165PWSOT403-1
(TSSOP16)
8-Bit Parallel-In/Serial-Out Shift Register7818@3.3V1.0-5.5 V16Low Power or Battery ApplicationsTTL+/- 12 mA


Similar products
74LV165 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.