NXP Semiconductors


Select site:

English

74LV259

Selection guide

Datasheet

74LV259
(Product Specification)
02-Jan-08, 19 pages, 115 kB

Download all documentation

General description

The 74LV259 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC259 and 74HCT259. The 74LV259 is a high-speed 8-bit addressable latch designed for general purpose storage applications in digital systems. The 74LV259 is multifunctional device capable of storing single-line data in eight addressable latches, and also 3-to-8 decoder and demultiplexer, with active HIGH outputs (Q0 to Q7), functions are available. The 74LV259 also incorporates an active LOW common reset (MR) for resetting all latches, as well as, an active LOW enable input (LE).

The 74LV259 has four modes of operation as shown in the mode select table. In the addressable latch mode, data on the data line (D) is written into the addressed latch. The addressed latch will follow the data input with all non-addressed latches remaining in their previous states. In the memory mode, all latches remain in their previous states and are unaffected by the data or address inputs. In the 3-to-8 decoding or demultiplexing mode, the addressed output follows the state of the (D) input with all other outputs in the LOW state. In the reset mode all outputs are LOW and unaffected by the address (A0 to A2) and data (D) input. When operating the 74LV259 as an address latch, changing more than one bit of address could impose a transient-wrong address. Therefore, this should only be done while in the memory mode.

Features

  • Optimized for low voltage applications: 1.0 V to 3.6 V
  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 Cel
  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 Cel
  • Combines demultiplexer and 8-bit latch
  • Serial-to-parallel capability
  • Output from each storage bit available
  • Random (addressable) data entry
  • Easily expandable
  • Common reset input
  • Useful as a 3-to-8 active HIGH decoder
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV259BQ74LV259BQ-G9352 855 78115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74LV259BQ
74LV259D74LV259D9351 505 50112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LV259D
week 6, 2004
74LV259D74LV259D-T9351 505 50118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LV259D
week 6, 2004
74LV259DB74LV259DB9351 660 60112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LV259DB
week 12, 2005
74LV259DB74LV259DB-T9351 660 60118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LV259DB
week 12, 2005
74LV259N74LV259N9351 505 60112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74LV259N
Always Pb-free
74LV259PW74LV259PW9351 747 00112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LV259PW
week 10, 2005
74LV259PW74LV259PW-T9351 747 00118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LV259PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV259BQ9352 855 78115        Order samples
74LV259D9351 505 50112  0.4300NADIGI-KEY CORPORATION3,566 1/6/2009Buy onlinenot available
74LV259D9351 505 50118  0.4300NAMOUSER ELECTRONICS2,500 1/7/2009Buy onlineOrder samples
74LV259DB9351 660 60112  0.4300NAAVNET ELECTRONICS MARKETING1,092 1/7/2009Buy onlinenot available
   NADIGI-KEY CORPORATION968 1/6/2009Buy online 
74LV259DB9351 660 60118  0.4300ASIAWPI4,000200001/07/2009Buy onlineOrder samples
74LV259N9351 505 60112  0.4300NAAVNET ELECTRONICS MARKETING1,000 1/7/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION978 1/6/2009Buy online 
74LV259PW9351 747 00112  0.4300NAAVNET ELECTRONICS MARKETING1,400 1/7/2009Buy onlinenot available
   NADIGI-KEY CORPORATION8,149 1/6/2009Buy online 
74LV259PW9351 747 00118  0.4300      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV259DSOT109-1
(SO16)
8-Bit Addressable Latch17@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 6 mA
74LV259DBSOT338-1
(SSOP16)
8-Bit Addressable Latch17@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 6 mA
74LV259NSOT38-4
(DIP16)
8-Bit Addressable Latch17@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 6 mA
74LV259PWSOT403-1
(TSSOP16)
8-Bit Addressable Latch17@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 6 mA


Similar products
74LV259 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.