NXP Semiconductors


Select site:

English

74LV595

Selection guide

Datasheet

74LV595
(Product Specification)
20-Apr-98, 16 pages, 149 kB

Download all documentation

General description

The 74LV595 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC/HCT595.

The74LV595 is an 8-stage serial shift register with a storage register and 3-State outputs. The shift register and storage register have separate clocks.

Data is shifted on the positive-going transitions of the SHCP input. The data in each register is transferred to the storage register on a positive-going transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register.

The shift register has a serial input (DS) and a serial standard output (Q7?) all for cascading. It is also provided with asynchronous reset (active LOW) for all 8 shift register stages. The storage register has 8 parallel 3-State bus driver outputs. Data in the storage register appears at the output whenever the output enable input (OE) is LOW.

Features

  • Optimized for Low Voltage applications: 1.0V to 3.6V
  • Accepts TTL input levels between VCC = 2.7V and VCC = 3.6V
  • Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3VTamb = 25°C
  • Typical VOHV (output V OH undershoot) > 2V at VCC = 3.3VTamb = 25°C
  • 8-bit serial input
  • 8-bit serial or parallel output
  • Storage register with 3-State outputs
  • Shift register with direct clear
  • Output capability:
    parallel outputs; bus driver
    serial output; standard
  • ICC category: MSI

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LV595D74LV595D9351 815 80112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LV595D
week 6, 2004
74LV595D74LV595D-T9351 815 80118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LV595D
week 6, 2004
74LV595DB74LV595DB9351 982 80112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LV595DB
week 12, 2005
74LV595DB74LV595DB-T9351 982 80118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LV595DB
week 12, 2005
74LV595N74LV595N9351 816 10112Volume productionSOT38-4
(DIP16)
TubeStandard Marking74LV595N
Always Pb-free
74LV595PW74LV595PW9351 982 90112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LV595PW
week 10, 2005
74LV595PW74LV595PW-T9351 982 90118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LV595PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LV595D9351 815 80112  0.4100NAARROW ELECTRONICS50 1/6/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING1,395 1/7/2009Buy online 
   NADIGI-KEY CORPORATION1,750 1/6/2009Buy online 
74LV595D9351 815 80118  0.4100NAMOUSER ELECTRONICS447 1/7/2009Buy onlineOrder samples
   ASIAWPI25,000250001/07/2009Buy online 
74LV595DB9351 982 80112  0.4100      not available
74LV595DB9351 982 80118  0.4100      Order samples
74LV595N9351 816 10112  0.5600NADIGI-KEY CORPORATION906 1/6/2009Buy onlineOrder samples
74LV595PW9351 982 90112  0.4100      not available
74LV595PW9351 982 90118  0.4100ASIAWPI2,500250001/07/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION2,500 1/6/2009Buy online 
   NADIGI-KEY CORPORATION4,165 1/6/2009Buy online 
   NAFUTURE ELECTRONICS27,000 1/7/2009Buy online 
   NAMOUSER ELECTRONICS300 1/7/2009Buy online 

Applications

  • Serial-to-parallel data conversion
  • Remote control holding register

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionFmax(MHz)Propagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LV595DSOT109-1
(SO16)
8-Bit Serial-In/Serial or Parallel-Out Shift Register with Output Latches (3-State)7715@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 8 mA
74LV595DBSOT338-1
(SSOP16)
8-Bit Serial-In/Serial or Parallel-Out Shift Register with Output Latches (3-State)7715@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 8 mA
74LV595NSOT38-4
(DIP16)
8-Bit Serial-In/Serial or Parallel-Out Shift Register with Output Latches (3-State)7715@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 8 mA
74LV595PWSOT403-1
(TSSOP16)
8-Bit Serial-In/Serial or Parallel-Out Shift Register with Output Latches (3-State)7715@3.3V1.0-3.6 V16Low Power or Battery ApplicationsTTL+/- 8 mA


Similar products
74LV595 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.