NXP Semiconductors


Select site:

English

74LVC132A

Selection guide

Datasheet

74LVC132A
(Product Specification)
15-Dec-06, 15 pages, 89 kB

Download all documentation

General description

The 74LVC132A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

The 74LVC132A provides four 2-input NAND gates with Schmitt trigger inputs. It is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environment.

Features

  • Wide supply voltage range from 2.3 V to 3.6 V
  • 5 V tolerant inputs for interfacing with 5 V logic
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Unlimited rise and fall times
  • Inputs accept voltages up to 5.5 V
  • Complies with JEDEC standard JESD8-B/JESD36
  • ESD protection:
    • HBM JESD22-A114-D exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC132ABQ74LVC132ABQ-G9352 828 22115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC132ABQ
Always Pb-free
74LVC132AD74LVC132AD9352 828 21112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC132AD
Always Pb-free
74LVC132AD74LVC132AD-T9352 828 21118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC132AD
Always Pb-free
74LVC132APW74LVC132APW9352 828 23112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC132APW
Always Pb-free
74LVC132APW74LVC132APW-T9352 828 23118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC132APW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC132ABQ9352 828 22115  0.1600      Order samples
74LVC132AD9352 828 21112  EUFARNELL2,395 1/7/2009Buy onlinenot available
   NANEWARK2,395 1/7/2009Buy online 
74LVC132AD9352 828 21118        Order samples
74LVC132APW9352 828 23112        not available
74LVC132APW9352 828 23118        Order samples

Applications

  • Wave and pulse shaper
  • Astable multivibrator
  • Monostable multivibrator.

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.