NXP Semiconductors


Select site:

English

74LVC138A

Selection guide

Datasheet

74LVC138A
(Product Specification)
06-May-03, 20 pages, 106 kB

Download all documentation

General description

The 74LVC138A is a high-performance, low-power, low-voltage, Si-gate CMOS device, superior to most advanced CMOS compatible TTL families.

The 74LVC138A accepts three binary weighted address inputs (A0, A1 and A2) and when enabled, provides 8 mutually exclusive active LOW outputs (Y0 to Y7).

The 74LVC138A features three enable inputs: two active LOW (E1 and E2) and one active HIGH (E3). Every output will be HIGH unless E1 and E2 are LOW and E3 is HIGH.

This multiple enable function allows easy parallel expansion of the 74LVC138A to a 1-of-32 (5 to 32 lines) decoder with just four 74LVC138A ICs and one inverter. The 74LVC138A can be used as an eight output demultiplexer by using one of the active LOW enable inputs as the data input and the remaining enable inputs as strobes. Unused enable inputs must be permanently tied to their appropriate active HIGH or LOW state.

Features

  • 5 V tolerant inputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low power consumption
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5.5 V
  • Demultiplexing capability
  • Multiple input enable for easy expansion
  • Ideal for memory chip select decoding
  • Active LOW mutually exclusive outputs
  • Output drive capability 50 Ohm transmission lines at 125 Cel
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    HBM EIA/JESD22-A114-A exceeds 2000 V
    MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC138ABQ74LVC138ABQ-G9352 733 34115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74LVC138ABQ
Always Pb-free
74LVC138AD74LVC138AD9352 607 45112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LVC138AD
week 12, 2005
74LVC138AD74LVC138AD-T9352 607 45118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LVC138AD
week 12, 2005
74LVC138ADB74LVC138ADB9352 607 46112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LVC138ADB
week 13, 2005
74LVC138ADB74LVC138ADB-T9352 607 46118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LVC138ADB
week 13, 2005
74LVC138APW74LVC138APW9352 607 47112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LVC138APW
week 10, 2005
74LVC138APW74LVC138APW-T9352 607 47118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LVC138APW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC138ABQ9352 733 34115  0.2900ASIASAC - Taiwanyes300001/08/2009Buy onlineOrder samples
74LVC138AD9352 607 45112  0.2500NAARROW ELECTRONICS7,903 1/6/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING3,312 1/7/2009Buy online 
   NADIGI-KEY CORPORATION2,729 1/6/2009Buy online 
   NAFUTURE ELECTRONICS1,930 1/7/2009Buy online 
74LVC138AD9352 607 45118  0.2500NADIGI-KEY CORPORATION2,500 1/6/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION2,827 1/6/2009Buy online 
   NAMOUSER ELECTRONICS1,945 1/7/2009Buy online 
   ASIAWPI5,000250001/07/2009Buy online 
74LVC138ADB9352 607 46112  0.2500      not available
74LVC138ADB9352 607 46118  0.2500NAARROW ELECTRONICS2,000 1/6/2009Buy onlineOrder samples
74LVC138APW9352 607 47112  0.2500NAAVNET ELECTRONICS MARKETING4,550 1/7/2009Buy onlinenot available
74LVC138APW9352 607 47118  0.2500ASIASAC - Taiwanyes250001/08/2009Buy onlineOrder samples
   ASIASACL - Hong Kong/Chinayes250001/08/2009Buy online 
   ASIAWPI5,000250001/07/2009Buy online 
   NAARROW ELECTRONICS2,500 1/6/2009Buy online 
   NADIGI-KEY CORPORATION5,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION7,372 1/6/2009Buy online 
   NAFUTURE ELECTRONICS6,000 1/7/2009Buy online 
   NAMOUSER ELECTRONICS350 1/7/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC138ABQSOT763-1
(DHVQFN16)
3-to-8 Line Decoder/Demultiplexer; Inverting2.6 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC138ADSOT109-1
(SO16)
3-to-8 Line Decoder/Demultiplexer; Inverting2.6 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC138ADBSOT338-1
(SSOP16)
3-to-8 Line Decoder/Demultiplexer; Inverting2.6 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC138APWSOT403-1
(TSSOP16)
3-to-8 Line Decoder/Demultiplexer; Inverting2.6 @ 3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74LVC138A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.