NXP Semiconductors


Select site:

English

74LVC14A

Selection guide

Datasheet

74LVC14A
(Product Specification)
15-Feb-05, 19 pages, 102 kB

Download all documentation

General description

The 74LVC14A is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device as a translator in a mixed 3.3 V and 5 V environment.

The 74LVC14A provides six inverting buffers with Schmitt-trigger action. It is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Features

  • Wide supply voltage range from 1.2 V to 3.6 V
  • 5 V tolerant input for interfacing with 5 V logic
  • CMOS low-power consumption
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5.5 V
  • Unlimited input rise and fall times
  • Complies with JEDEC standard:
    • JESD8-B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM EIA/JESD22-A114-B exceeds 2000 V
    • MM EIA/JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC14ABQ74LVC14ABQ-G9352 734 81115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC14ABQ
Always Pb-free
74LVC14AD74LVC14AD9352 607 37112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC14AD
week 32, 2004
74LVC14AD74LVC14AD-T9352 607 37118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC14AD
week 32, 2004
74LVC14ADB74LVC14ADB9352 607 38112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LVC14ADB
week 13, 2005
74LVC14ADB74LVC14ADB-T9352 607 38118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC14ADB
week 13, 2005
74LVC14APW74LVC14APW9352 607 39112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC14APW
week 10, 2005
74LVC14APW74LVC14APW-T9352 607 39118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC14APW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC14ABQ9352 734 81115  0.2500ASIAWPI30,000300001/07/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING3,000 1/7/2009Buy online 
   NADIGI-KEY CORPORATION3,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION4,302 1/6/2009Buy online 
74LVC14AD9352 607 37112  0.1700NAARROW ELECTRONICS1,924 1/6/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING15,257 1/7/2009Buy online 
   NAFUTURE ELECTRONICS7,403 1/7/2009Buy online 
   NAMOUSER ELECTRONICS2,270 1/7/2009Buy online 
74LVC14AD9352 607 37118  0.1700NAARROW ELECTRONICS5,000 1/6/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING20,000 1/7/2009Buy online 
   NADIGI-KEY CORPORATION7,500 1/6/2009Buy online 
   NADIGI-KEY CORPORATION8,877 1/6/2009Buy online 
   NAFUTURE ELECTRONICS31,500 1/7/2009Buy online 
   NAMOUSER ELECTRONICS2,500 1/7/2009Buy online 
   ASIAWPI25,000250001/07/2009Buy online 
74LVC14ADB9352 607 38112  0.1900      not available
74LVC14ADB9352 607 38118  0.1900ASIASAC - Taiwanyes200001/08/2009Buy onlineOrder samples
   ASIAWPI20,000200001/07/2009Buy online 
   NAARROW ELECTRONICS4,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION2,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION3,350 1/6/2009Buy online 
   NAFUTURE ELECTRONICS3,600 1/7/2009Buy online 
   NAMOUSER ELECTRONICS1,740 1/7/2009Buy online 
74LVC14APW9352 607 39112  0.1800NAARROW ELECTRONICS5,128 1/6/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING4,098 1/7/2009Buy online 
   NAMOUSER ELECTRONICS2,150 1/7/2009Buy online 
74LVC14APW9352 607 39118  0.1800ASIASAC - Taiwanyes250001/08/2009Buy onlineOrder samples
   ASIASACL - Hong Kong/Chinayes250001/08/2009Buy online 
   ASIAWPI25,000250001/07/2009Buy online 
   NAARROW ELECTRONICS85,000 1/6/2009Buy online 
   NAAVNET ELECTRONICS MARKETING90,000 1/7/2009Buy online 
   NADIGI-KEY CORPORATION5,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION7,276 1/6/2009Buy online 
   NAFUTURE ELECTRONICS26,710 1/7/2009Buy online 
   NAMOUSER ELECTRONICS1,383 1/7/2009Buy online 

Applications

  • Wave and pulse shapers for highly noisy environments
  • Astable multivibrators
  • Monostable multivibrators

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC14ABQSOT762-1
(DHVQFN14)
3.3V Hex Inverter Schmitt-Trigger3.2@ 3.3V1.2-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC14ADSOT108-1
(SO14)
3.3V Hex Inverter Schmitt-Trigger3.2 @ 3.3V1.2-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC14ADBSOT337-1
(SSOP14)
3.3V Hex Inverter Schmitt-Trigger3.2 @ 3.3V1.2-3.614Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC14APWSOT402-1
(TSSOP14)
3.3V Hex Inverter Schmitt-Trigger3.2 @ 3.3V1.2-3.614Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74LVC14A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.