NXP Semiconductors


Select site:

English

74LVC1G157

Selection guide

Datasheet

74LVC1G157
(Product Specification)
12-Jul-07, 15 pages, 81 kB

Download all documentation

General description

The 74LVC1G157 is a single 2-input multiplexer which select data from two data inputs (I0 and I1) under control of a common data select input (S). The state of the common data select input determines the particular register from which the data comes. The output (Y) presents the selected data in the true (non-inverted) form.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V applications.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Schmitt-trigger action at all inputs makes the circuit highly tolerant to slower input rise and fall times.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8B/JESD36 (2.7 V to 3.6 V)
  • +-24 mA output drive (VCC= 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Inputs accept voltages up to 5 V
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1G157GF74LVC1G157GF-H9352 824 13132Volume productionSOT891
(XSON6)
Tape reel smd74LVC1G157GF
74LVC1G157GM74LVC1G157GM-G9352 783 12115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC1G157GM
74LVC1G157GM74LVC1G157GM-H9352 783 12132Volume productionSOT886
(XSON6)
Tape reel smd74LVC1G157GM
74LVC1G157GV74LVC1G157GV-G9352 783 13125Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smd, ReverseStandard Marking74LVC1G157GV
74LVC1G157GW74LVC1G157GW-G9352 783 15125Volume productionSOT363
(UMT6)
Tape reel smd, ReverseStandard Marking74LVC1G157GW

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC1G157GF9352 824 13132        Order samples
74LVC1G157GM9352 783 12115  0.2400NADIGI-KEY CORPORATION10,000 1/6/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION10,000 1/6/2009Buy online 
   NAFUTURE ELECTRONICS6,000 1/7/2009Buy online 
74LVC1G157GM9352 783 12132  0.2400      not available
74LVC1G157GV9352 783 13125  0.2400NADIGI-KEY CORPORATION12,000 1/6/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION12,700 1/6/2009Buy online 
   NAFUTURE ELECTRONICS6,000 1/7/2009Buy online 
   NAMOUSER ELECTRONICS682 1/7/2009Buy online 
74LVC1G157GW9352 783 15125  0.2400ASIASACL - Hong Kong/Chinayes300001/08/2009Buy onlineOrder samples
   NAARROW ELECTRONICS3,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION15,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION16,882 1/6/2009Buy online 
   NAMOUSER ELECTRONICS1,242 1/7/2009Buy online 

Block diagrams/pinning

Design support

Application Notes

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.