The 74LVC1G19 is a 1-of-2 decoder/demultiplexer with a common output enable. This device buffers the data on input A and passes it to the outputs 1Y (true) and 2Y (complement) when the enable (E) input signal is LOW.
Inputs can be driven from either 3.3 V or 5 V devices. These features allow the use of these devices in a mixed 3.3 V and 5 V environment.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G19GF | 74LVC1G19GF-H | 9352 824 16132 | Volume production | SOT891
(XSON6) | Tape reel smd | 74LVC1G19GF
| ||
| 74LVC1G19GM | 74LVC1G19GM-G | 9352 780 79115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | 74LVC1G19GM
| |
| 74LVC1G19GM | 74LVC1G19GM-H | 9352 780 79132 | Volume production | SOT886
(XSON6) | Tape reel smd | 74LVC1G19GM
| ||
| 74LVC1G19GV | 74LVC1G19GV-G | 9352 734 69125 | Volume production | SOT457
(TSOP6; SMT6; SSOT6) | Tape reel smd, Reverse | Standard Marking | 74LVC1G19GV
| Always Pb-free |
| 74LVC1G19GW | 74LVC1G19GW-G | 9352 734 68125 | Volume production | SOT363
(UMT6) | Tape reel smd, Reverse | Standard Marking | 74LVC1G19GW
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G19GF | 9352 824 16132 | not available | |||||||
| 74LVC1G19GM | 9352 780 79115 | 0.2600 | not available | ||||||
| 74LVC1G19GM | 9352 780 79132 | 0.2400 | Order samples | ||||||
| 74LVC1G19GV | 9352 734 69125 | 0.2600 | Order samples | ||||||
| 74LVC1G19GW | 9352 734 68125 | 0.2600 | ASIA | SAC - Taiwan | yes | 3000 | 01/08/2009 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 9,000 | 1/6/2009 | Buy online | |||||
| NA | AVNET ELECTRONICS MARKETING | 303,000 | 1/7/2009 | Buy online |
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G19GV | SOT457
(TSOP6; SMT6; SSOT6) | 3.3V 1-of-2 Decoder/Demultiplexer | 2.5@3.3V | 1.65 - 5.5 V | 6 | Low Power or Battery Applications | TTL | +/- 32 mA |
| 74LVC1G19GW | SOT363
(UMT6) | 3.3V 1-of-2 Decoder/Demultiplexer | 2.5@3.3V | 1.65 - 5.5 V | 6 | Low Power or Battery Applications | TTL | +/- 32 mA |
Similar products
74LVC1G19
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.