The 74LVC1G384 is a low-power, low-voltage, high-speed Si-gate CMOS device.
The 74LVC1G384 provides one single pole, single throw analog switch function. It has two input/output terminals (Y and Z) and an active LOW enable input pin (E). When pin E is HIGH, the analog switch is turned off.
Schmitt trigger action at the enable input makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 1.65 V to 5.5 V.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G384GF | 74LVC1G384GF-H | 9352 843 21132 | Volume production | SOT891
(XSON6) | Tape reel smd | 74LVC1G384GF
| ||
| 74LVC1G384GM | 74LVC1G384GM-G | 9352 843 19115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | 74LVC1G384GM
| |
| 74LVC1G384GM | 74LVC1G384GM-H | 9352 843 19132 | Volume production | SOT886
(XSON6) | Tape reel smd | 74LVC1G384GM
| ||
| 74LVC1G384GV | 74LVC1G384GV-G | 9352 745 82125 | Volume production | SOT753
(SO5) | Tape reel smd, Reverse | Standard Marking | 74LVC1G384GV
| week 36, 2003 |
| 74LVC1G384GW | 74LVC1G384GW-G | 9352 745 81125 | Volume production | SOT353
(UMT5) | Tape reel smd, Reverse | Standard Marking | 74LVC1G384GW
| week 36, 2003 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G384GF | 9352 843 21132 | Order samples | |||||||
| 74LVC1G384GM | 9352 843 19115 | Order samples | |||||||
| 74LVC1G384GM | 9352 843 19132 | not available | |||||||
| 74LVC1G384GV | 9352 745 82125 | 0.2100 | NA | AVNET ELECTRONICS MARKETING | 3,000 | 1/7/2009 | Buy online | Order samples | |
| 74LVC1G384GW | 9352 745 81125 | 0.2100 | ASIA | SAC - Taiwan | yes | 3000 | 01/08/2009 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 6,000 | 1/6/2009 | Buy online | |||||
| NA | AVNET ELECTRONICS MARKETING | 6,000 | 1/7/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 1,800 | 1/7/2009 | Buy online |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Application Notes
Support Documents
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Power Dissipation Considerations | Logic Switching Levels | On resistance(Ohms) |
|---|---|---|---|---|---|---|---|---|
| 74LVC1G384GV | SOT753
(SO5) | 3.3V PicoGate Bilateral Switch | 0.3@3.3V | 1.65 - 5.5 | 5 | Low Power or Battery Applications | TTL | 6.5@3.3V |
| 74LVC1G384GW | SOT353
(UMT5) | 3.3V PicoGate Bilateral Switch | 0.3@3.3V | 1.65 - 5.5 | 5 | Low Power or Battery Applications | TTL | 6.5@3.3V |
Similar products
74LVC1G384
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.