NXP Semiconductors


Select site:

English

74LVC1G53

Selection guide

Datasheet

74LVC1G53
(Product Specification)
11-Jun-08, 23 pages, 137 kB

Download all documentation

General description

The 74LVC1G53 is a low-power, low-voltage, high-speed, Si-gate CMOS device.

The 74LVC1G53 provides one analog multiplexer/demultiplexer with a digital select input (S), two independent inputs/outputs (Y0 and Y1), a common input/output (Z) and an active LOW enable input (E). When pin E is HIGH, the switch is turned off.

Schmitt-trigger action at the select and enable inputs makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 1.65 V to 5.5 V.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • Very low ON resistance:
    • 7.5 Ohm (typical) at VCC = 2.7 V
    • 6.5 Ohm (typical) at VCC = 3.3 V
    • 6 Ohm (typical) at VCC = 5 V
  • Switch current capability of 32 mA
  • High noise immunity
  • CMOS low-power consumption
  • TTL interface compatibility at 3.3 V
  • Latch-up performance meets requirements of JESD 78 Class I
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101C exceeds 1000 V
  • Control inputs accepts voltages up to 5 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and from -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC1G53DC74LVC1G53DC-G9352 799 45125Volume productionSOT765-1
(VSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC1G53DC
Always Pb-free
74LVC1G53DP74LVC1G53DP-G9352 799 44125Volume productionSOT505-2
(TSSOP8)
Reel Pack, Reverse, ReverseStandard Marking74LVC1G53DP
Always Pb-free
74LVC1G53GD74LVC1G53GD-G9352 868 51125Volume productionSOT996-2
(XSON8U)
Reel Pack, Reverse, ReverseStandard Marking74LVC1G53GD
74LVC1G53GT74LVC1G53GT-G9352 803 12115Volume productionSOT833-1
(XSON8U)
Reel Pack, SMD, 7"Standard Marking74LVC1G53GT
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC1G53DC9352 799 45125  0.2800NADIGI-KEY CORPORATION6,000 1/6/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION7,268 1/6/2009Buy online 
   NAMOUSER ELECTRONICS9,000 1/7/2009Buy online 
74LVC1G53DP9352 799 44125  0.2600ASIASACL - Hong Kong/Chinayes300001/08/2009Buy onlineOrder samples
74LVC1G53GD9352 868 51125        not available
74LVC1G53GT9352 803 12115  1.0400NADIGI-KEY CORPORATION5,000 1/6/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION9,990 1/6/2009Buy online 

Block diagrams/pinning

Design support

Application Notes

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.