NXP Semiconductors


Select site:

English

74LVC257A

Selection guide

Datasheet

74LVC257A
(Product Specification)
23-Jan-04, 17 pages, 116 kB

Download all documentation

General description

The 74LVC257A is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 or 5.0 V devices. In 3-state operation, outputs can handle 5 V. This feature allows the use of these devices as translators in a mixed 3.3 and 5 V environment.

The 74LVC257A is a quad 2-input multiplexer with 3-state outputs, which select 4 bits of data from two sources and are controlled by a common data select input (pin S). The data inputs from source 0 (pins 1I0 to 4I0) are selected when pin S is LOW and the data inputs from source 1 (pins 1I1 to 4I1) are selected when pin S is HIGH. Data appears at the outputs (pins 1Y to 4Y) in true (non-inverting) form from the selected inputs. The 74LVC257A is the logic implementation of a 4-pole, 2-position switch, where the position of the switch is determined by the logic levels applied to pin S. The outputs are forced to a high-impedance OFF-state when pin OE is HIGH.

Features

  • 5 V tolerant inputs/outputs, for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low-power consumption
  • Direct interface with TTL levels
  • Output drive capability 50 Ohm transmission lines at 85 Cel
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC257ABQ74LVC257ABQ-G9352 751 74115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74LVC257ABQ
Always Pb-free
74LVC257AD74LVC257AD9352 606 78112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LVC257AD
week 35, 2004
74LVC257AD74LVC257AD-T9352 606 78118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LVC257AD
week 35, 2004
74LVC257ADB74LVC257ADB9352 606 79112Volume productionSOT338-1
(SSOP16)
TubeStandard Marking74LVC257ADB
week 12, 2005
74LVC257ADB74LVC257ADB-T9352 606 79118Volume productionSOT338-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking74LVC257ADB
week 12, 2005
74LVC257APW74LVC257APW9352 606 80112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LVC257APW
week 10, 2005
74LVC257APW74LVC257APW-T9352 606 80118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LVC257APW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC257ABQ9352 751 74115  0.3300      Order samples
74LVC257AD9352 606 78112  0.2800      not available
74LVC257AD9352 606 78118  0.2800ASIASAC - Taiwanyes250001/08/2009Buy onlineOrder samples
   NAAVNET ELECTRONICS MARKETING2,500 1/7/2009Buy online 
74LVC257ADB9352 606 79112  0.2800      not available
74LVC257ADB9352 606 79118  0.2800      not available
74LVC257APW9352 606 80112  0.2800NAARROW ELECTRONICS3,858 1/6/2009Buy onlinenot available
74LVC257APW9352 606 80118  0.2800NAARROW ELECTRONICS17,500 1/6/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION2,500 1/6/2009Buy online 
   NADIGI-KEY CORPORATION4,990 1/6/2009Buy online 
   NAMOUSER ELECTRONICS95 1/7/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC257ABQSOT763-1
(DHVQFN16)
3.3V Quad 2-Input Multiplexer (3-State)3.9@3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC257ADSOT109-1
(SO16)
3.3V Quad 2-Input Multiplexer (3-State)3.9@3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC257ADBSOT338-1
(SSOP16)
3.3V Quad 2-Input Multiplexer (3-State)3.9@3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC257APWSOT403-1
(TSSOP16)
3.3V Quad 2-Input Multiplexer (3-State)3.9@3.3V1.2-3.6Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74LVC257A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.