NXP Semiconductors


Select site:

English

74LVC2G14

Selection guide

Datasheet

74LVC2G14
(Product Specification)
04-Sep-07, 17 pages, 94 kB

Download all documentation

General description

The 74LVC2G14 provides two inverting buffers with Schmitt-trigger action.

The inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment. Schmitt-trigger action at the inputs makes the circuit tolerant of slower input rise and fall time. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant inputs for interfacing with 5 V logic
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Unlimited rise and fall times
  • Input accepts voltages up to 5 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC2G14GF74LVC2G14GF-H9352 824 33132Volume productionSOT891
(XSON6)
Tape reel smd74LVC2G14GF
74LVC2G14GM74LVC2G14GM-G9352 771 62115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC2G14GM
74LVC2G14GM74LVC2G14GM-H9352 771 62132Volume productionSOT886
(XSON6)
Tape reel smd74LVC2G14GM
74LVC2G14GV74LVC2G14GV-G9352 738 94125Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smd, ReverseStandard Marking74LVC2G14GV
Always Pb-free
74LVC2G14GW74LVC2G14GW-G9352 738 95125Volume productionSOT363
(UMT6)
Tape reel smd, ReverseStandard Marking74LVC2G14GW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC2G14GF9352 824 33132        Order samples
74LVC2G14GM9352 771 62115  0.2600      Order samples
74LVC2G14GM9352 771 62132  0.2400      not available
74LVC2G14GV9352 738 94125  0.2500      Order samples
74LVC2G14GW9352 738 95125  0.2500ASIASAC - Taiwanyes300001/08/2009Buy onlineOrder samples
   ASIASACL - Hong Kong/Chinayes300001/08/2009Buy online 
   NAARROW ELECTRONICS3,000 1/6/2009Buy online 
   NAFUTURE ELECTRONICS10,584 1/7/2009Buy online 

Applications

  • Wave and pulse shaper
  • Astable multivibrator
  • Monostable multivibrator

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC2G14GVSOT457
(TSOP6; SMT6; SSOT6)
3.3V Dual Schmitt-Trigger Inverter3.9@3.3V1.65 - 5.56Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC2G14GWSOT363
(UMT6)
3.3V Dual Schmitt-Trigger Inverter3.9@3.3V1.65 - 5.56Low Power or Battery ApplicationsTTL+/- 32 mA


Similar products
74LVC2G14 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.