NXP Semiconductors


Select site:

English

74LVC2G17

Selection guide

Datasheet

74LVC2G17
(Product Specification)
09-Oct-06, 16 pages, 91 kB

Download all documentation

General description

The 74LVC2G17 is a high-performance, low-power, low-voltage, Si-gate CMOS device and superior to most advanced CMOS compatible TTL families.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The 74LVC2G17 provides two non-inverting buffers with Schmitt trigger action. It is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • 5 V tolerant input/output for interfacing with 5 V logic
  • High noise immunity
  • Complies with JEDEC standard:
    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD-8B/JESD36 (2.7 V to 3.6 V)
  • ESD protection:
    • HBM JESD22-A114-D exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • +-24 mA output drive (VCC = 3.0 V)
  • CMOS low-power consumption
  • Latch-up performance exceeds 250 mA
  • Direct interface with TTL levels
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC2G17GM74LVC2G17GM-G9352 771 63115Volume productionSOT886
(XSON6)
Tape reel smdStandard Marking74LVC2G17GM
74LVC2G17GM74LVC2G17GM-H9352 771 63132Volume productionSOT886
(XSON6)
Tape reel smd74LVC2G17GM
74LVC2G17GV74LVC2G17GV-G9352 733 19125Volume productionSOT457
(TSOP6; SMT6; SSOT6)
Tape reel smd, ReverseStandard Marking74LVC2G17GV
Always Pb-free
74LVC2G17GW74LVC2G17GW-G9352 733 21125Volume productionSOT363
(UMT6)
Tape reel smd, ReverseStandard Marking74LVC2G17GW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC2G17GM9352 771 63115  0.2600      Order samples
74LVC2G17GM9352 771 63132  0.2400      not available
74LVC2G17GV9352 733 19125  0.1900ASIASAC - Taiwanyes300001/08/2009Buy onlineOrder samples
   NAARROW ELECTRONICS12,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION6,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION6,000 1/6/2009Buy online 
   NAMOUSER ELECTRONICS300 1/7/2009Buy online 
74LVC2G17GW9352 733 21125  0.1900ASIASAC - Taiwanyes300001/08/2009Buy onlineOrder samples
   ASIAWPI415101/07/2009Buy online 
   NAARROW ELECTRONICS3,000 1/6/2009Buy online 
   NAAVNET ELECTRONICS MARKETING3,000 1/7/2009Buy online 

Applications

  • Wave and pulse shapers for highly noisy environments

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC2G17GVSOT457
(TSOP6; SMT6; SSOT6)
3.3V Dual Schmitt-Trigger Buffer3.6@3.3V1.65 - 5.56Low Power or Battery ApplicationsTTL+/- 32 mA
74LVC2G17GWSOT363
(UMT6)
3.3V Dual Schmitt-Trigger Buffer3.6@3.3V1.65 - 5.56Low Power or Battery ApplicationsTTL+/- 32 mA


Similar products
74LVC2G17 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.