NXP Semiconductors


Select site:

English

74LVC4066

Selection guide

Datasheet

74LVC4066
(Product Specification)
27-Aug-07, 22 pages, 131 kB

Download all documentation

General description

The 74LVC4066 is a high-speed Si-gate CMOS device.

The 74LVC4066 provides four single pole, single-throw analog switch functions. Each switch has two input/output terminals (nY and nZ) and an active HIGH enable input (nE). When nE is LOW, the analog switch is turned off.

Schmitt-trigger action at the enable inputs makes the circuit tolerant of slower input rise and fall times across the entire VCC range from 1.65 V to 5.5 V.

Features

  • Wide supply voltage range from 1.65 V to 5.5 V
  • Very low ON resistance:
    • 7.5 Ohm (typical) at VCC = 2.7 V
    • 6.5 Ohm (typical) at VCC = 3.3 V
    • 6 Ohm (typical) at VCC = 5 V
  • Switch current capability of 32 mA
  • High noise immunity
  • CMOS low-power consumption
  • Direct interface TTL-levels
  • Latch-up performance exceeds 250 mA
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V
  • Enable inputs accept voltages up to 5 V
  • Multiple package options
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC4066BQ74LVC4066BQ-G9352 737 44115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVC4066BQ
Always Pb-free
74LVC4066D74LVC4066D9352 737 17112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVC4066D
week 32, 2004
74LVC4066D74LVC4066D-T9352 737 17118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVC4066D
week 32, 2004
74LVC4066PW74LVC4066PW9352 737 18112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVC4066PW
week 10, 2005
74LVC4066PW74LVC4066PW-T9352 737 18118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVC4066PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC4066BQ9352 737 44115  0.4600ASIASAC - Taiwanyes300001/08/2009Buy onlineOrder samples
   ASIAWPI30,000300001/07/2009Buy online 
   NADIGI-KEY CORPORATION3,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION4,307 1/6/2009Buy online 
74LVC4066D9352 737 17112  0.3100NAARROW ELECTRONICS1,846 1/6/2009Buy onlinenot available
   NADIGI-KEY CORPORATION828 1/6/2009Buy online 
74LVC4066D9352 737 17118  0.3100NAMOUSER ELECTRONICS2,248 1/7/2009Buy onlineOrder samples
74LVC4066PW9352 737 18112  0.3100NADIGI-KEY CORPORATION1,028 1/6/2009Buy onlinenot available
   NAMOUSER ELECTRONICS400 1/7/2009Buy online 
74LVC4066PW9352 737 18118  0.3100ASIASAC - Taiwanyes250001/08/2009Buy onlineOrder samples
   NAMOUSER ELECTRONICS1,148 1/7/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltagePower Dissipation ConsiderationsLogic Switching LevelsOn resistance(Ohms)
74LVC4066BQSOT762-1
(DHVQFN14)
3.3V PicoGate Bilateral Switch0.3 @ 3.3 V1.65 - 5.5Low Power or Battery ApplicationsTTL6
74LVC4066DSOT108-1
(SO14)
3.3V PicoGate Bilateral Switch0.3 @ 3.3 V1.65 - 5.5 VLow Power or Battery ApplicationsTTL6
74LVC4066PWSOT402-1
(TSSOP14)
3.3V PicoGate Bilateral Switch0.3 @ 3.3 V1.65 - 5.5 VLow Power or Battery ApplicationsTTL6


Similar products
74LVC4066 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.