NXP Semiconductors


Select site:

English

74LVC595A

Selection guide

Datasheet

74LVC595A
(Product Specification)
29-May-07, 19 pages, 112 kB

Download all documentation

8-bit serial-in/serial-out or parallel-out shift register; 3-state

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The 74LVC595A is an 8-bit serial-in/serial or parallel-out shift register with a storage register and 3-state outputs. Both the shift and storage register have separate clocks.

The input can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.

This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Data is shifted on the positive-going transitions of the SHCP input. The data in the shift register is transferred to the storage register on a positive-going transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register.

The shift register has a serial input (DS) and a serial output (Q7S) for cascading purposes. It is also provided with asynchronous reset input MR (active LOW) for all 8 shift register stages. The storage register has 8 parallel 3-state bus driver outputs. Data in the storage register appears at the output whenever the output enable input (OE) is LOW.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 V to 3.6 V
  • CMOS low-power consumption
  • Direct interface with TTL levels
  • Balanced propagation delays
  • All inputs have Schmitt-trigger action
  • Complies with JEDEC standard JESD8-B/JESD36
  • ESD protection:
    • HBM JESD22-A114-D exceeds 2000 V
    • CDM JESD22-C101-C exceeds 1000 V
  • Specified from -40 Cel to +85 Cel and -40 Cel to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC595ABQ74LVC595ABQ-G9352 824 68115Volume productionSOT763-1
(DHVQFN16)
Reel Pack, SMD, 7"Standard Marking74LVC595ABQ
Always Pb-free
74LVC595AD74LVC595AD9352 824 69112Volume productionSOT109-1
(SO16)
TubeStandard Marking74LVC595AD
Always Pb-free
74LVC595AD74LVC595AD-T9352 824 69118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking74LVC595AD
Always Pb-free
74LVC595APW74LVC595APW9352 824 71112Volume productionSOT403-1
(TSSOP16)
TubeStandard Marking74LVC595APW
Always Pb-free
74LVC595APW74LVC595APW-T9352 824 71118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard Marking74LVC595APW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC595ABQ9352 824 68115  0.2600      Order samples
74LVC595AD9352 824 69112  NAMOUSER ELECTRONICS1,908 1/7/2009Buy onlinenot available
74LVC595AD9352 824 69118        Order samples
74LVC595APW9352 824 71112        not available
74LVC595APW9352 824 71118        Order samples

Applications

  • Serial-to-parallel data conversion
  • Remote control holding register

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.