The 74LVCV2G66 is a low-power, low-voltage, high-speed Si-gate CMOS device.
The 74LVCV2G66 provides two single pole single throw analog or digital switches. Each switch includes an overvoltage tolerant input/output terminal (pin nZ), an output/input terminal (pin nY) and low-power active HIGH enable input (pin nE).
The overvoltage tolerant switch terminals allow the switching of signals in excess of VCC. The low-power enable input eliminates the necessity of using current limiting resistors in portable applications when using control logic signals much lower than VCC. These inputs are also overvoltage tolerant.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVCV2G66DC | 74LVCV2G66DC-G | 9352 744 32125 | Volume production | SOT765-1
(VSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74LVCV2G66DC
| week 1, 2005 |
| 74LVCV2G66DP | 74LVCV2G66DP-G | 9352 744 31125 | Volume production | SOT505-2
(TSSOP8) | Reel Pack, Reverse, Reverse | Standard Marking | 74LVCV2G66DP
| week 41, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74LVCV2G66DC | 9352 744 32125 | 0.3300 | Order samples | ||||||
| 74LVCV2G66DP | 9352 744 31125 | 0.3300 | Order samples |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
| Type number | Package | Description | Propagation Delay(ns) | Voltage | Power Dissipation Considerations | Logic Switching Levels | On resistance(Ohms) |
|---|---|---|---|---|---|---|---|
| 74LVCV2G66DC | SOT765-1
(VSSOP8) | Dual Overvoltage tolerant Bilateral Switch | 0.3@3.3V | 2.3 - 5.5 V | Low Power or Battery Applications | TTL | 7.5@3.3V |
| 74LVCV2G66DP | SOT505-2
(TSSOP8) | Dual Overvoltage tolerant Bilateral Switch | 0.3@3.3V | 2.3 - 5.5 V | Low Power or Battery Applications | TTL | 7.5@3.3V |
Similar products
74LVCV2G66
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.