NXP Semiconductors


Select site:

English

74LVC162373A; 74LVCH162373A

Selection guide

Datasheet

74LVC162373A; 74LVCH162373A
(Product Specification)
05-Feb-04, 17 pages, 113 kB

Download all documentation

General description

The 74LVC(H)162373A is a 16-bit D-type transparent latch featuring separate D-type inputs for each latch and 3-state outputs for bus oriented applications. One latch enable (pin nLE) input and one output enable (pin nOE) are provided for each octal. Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices in a mixed 3.3 and 5 V environment.

The 74LVC(H)162373A consists of 2 sections of eight D-type transparent latches with 3-state true outputs. When pin nLE is HIGH, data at the corresponding data inputs (pins nDn) enter the latches. In this condition the latches are transparent, i.e., a latch output will change each time its corresponding data inputs changes.

When pin nLE is LOW the latches store the information that was present at the data inputs a set-up time preceding the HIGH-to-LOW transition of pin nLE. When pin nOE is LOW, the contents of the eight latches are available at the outputs. When pin nOE is HIGH, the outputs go to the high-impedance OFF-state. Operation of the nOE input does not affect the state of the latches.

The 74LVCH162373A bushold data inputs eliminates the need for external pull-up resistors to hold unused inputs.

The 74LVC(H)162373A is designed with 30 Ohm series termination resistors in both high and low output stages to reduce line noise.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low power consumption
  • MULTIBYTE flow-through standard pin-out architecture
  • Low inductance multiple power and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • All data inputs have bushold (74LVCH162373A only)
  • High-impedance when VCC =0 V
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC162373ADGG74LVC162373ADGG9352 377 20512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVC162373ADGG
week 14, 2005
74LVC162373ADGG74LVC162373ADGG-T9352 377 20518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVC162373ADGG
week 14, 2005
74LVC162373ADL74LVC162373ADL9352 377 10112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVC162373ADL
week 13, 2005
74LVC162373ADL74LVC162373ADL-T9352 377 10118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVC162373ADL
week 13, 2005
74LVCH162373ADGG74LVCH162373ADG9352 387 50512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVCH162373ADGG
week 14, 2005
74LVCH162373ADGG74LVCH162373ADG-T9352 387 50518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVCH162373ADGG
week 14, 2005
74LVCH162373ADL74LVCH162373ADL9352 387 40112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVCH162373ADL
week 13, 2005
74LVCH162373ADL74LVCH162373ADL-T9352 387 40118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVCH162373ADL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC162373ADGG9352 377 20512  0.5900      not available
74LVC162373ADGG9352 377 20518  0.5900      Order samples
74LVC162373ADL9352 377 10112  0.5900      not available
74LVC162373ADL9352 377 10118  0.5900      Order samples
74LVCH162373ADGG9352 387 50512  0.9800NAARROW ELECTRONICS116 1/6/2009Buy onlinenot available
74LVCH162373ADGG9352 387 50518  0.9800      Order samples
74LVCH162373ADL9352 387 40112  0.9800NAAVNET ELECTRONICS MARKETING1,207 1/7/2009Buy onlinenot available
74LVCH162373ADL9352 387 40118  0.9800      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC162373ADGGSOT362-1
(TSSOP48)
3.3V 16-Bit D-Type Transparent Latch with 30 ohm termination resistors(3-State)3.2@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 12 mA
74LVC162373ADLSOT370-1
(SSOP48)
3.3V 16-Bit D-Type Transparent Latch with 30 ohm termination resistors(3-State)3.2@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 12 mA
74LVCH162373ADGGSOT362-1
(TSSOP48)
3.3V 16-Bit D-Type Transparent Latch with Bus Hold and 30 Ohm Termination Resistors (3-State)3.2@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA
74LVCH162373ADLSOT370-1
(SSOP48)
3.3V 16-Bit D-Type Transparent Latch with Bus Hold and 30 Ohm Termination Resistors (3-State)3.2@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74LVC162373A; 74LVCH162373A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.