NXP Semiconductors


Select site:

English

74LVC16373A; 74LVCH16373A

Selection guide

Datasheet

74LVC16373A; 74LVCH16373A
(Product Specification)
08-Dec-03, 17 pages, 114 kB

Download all documentation

General description

The 74LVC(H)16373A is a 16-bit D-type transparent latch featuring separate D-type inputs for each latch and 3-state outputs for bus oriented applications. One Latch Enable (LE) input and one Output Enable (OE) are provided for each octal. Inputs can be driven from either 3.3 or 5 V devices. In 3-state operation, outputs can handle 5 V. These features allow the use of these devices in a mixed 3.3 and 5 V environment.

The 74LVC(H)16373A consists of 2 sections of eight D-type transparent latches with 3-state true outputs. When LE is HIGH, data at the Dn inputs enter the latches. In this condition the latches are transparent, i.e., a latch output will change each time its corresponding D-input changes.

When LE is LOW the latches store the information that was present at the D-inputs a set-up time preceding the HIGH-to-LOW transition of LE. When OE is LOW, the contents of the eight latches are available at the outputs. When OE is HIGH, the outputs go to the high impedance OFF-state. Operation of the OE input does not affect the state of the latches.

The 74LVCH16373A bushold data inputs eliminates the need for external pull up resistors to hold unused inputs.

Features

  • 5 V tolerant inputs/outputs for interfacing with 5 V logic
  • Wide supply voltage range from 1.2 to 3.6 V
  • CMOS low power consumption
  • MULTIBYTE flow-through standard pin-out architecture
  • Low inductance multiple power and ground pins for minimum noise and ground bounce
  • Direct interface with TTL levels
  • All data inputs have bushold (74LVCH16373A only)
  • High-impedance when VCC =0 V.
  • Complies with JEDEC standard no. 8-1A
  • ESD protection:
    • HBM EIA/JESD22-A114-A exceeds 2000 V
      MM EIA/JESD22-A115-A exceeds 200 V.
  • Specified from -40 to +85 Cel and -40 to +125 Cel.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVC16373ADGG74LVC16373ADG9352 351 70512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVC16373ADGG
week 14, 2005
74LVC16373ADGG74LVC16373ADG-T9352 351 70518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVC16373ADGG
week 14, 2005
74LVC16373ADL74LVC16373ADL9352 351 60112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVC16373ADL
week 13, 2005
74LVC16373ADL74LVC16373ADL-T9352 351 60118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVC16373ADL
week 13, 2005
74LVCH16373ADGG74LVCH16373ADG9352 384 90512Volume productionSOT362-1
(TSSOP48)
Tube Dry PackStandard Marking74LVCH16373ADGG
week 14, 2005
74LVCH16373ADGG74LVCH16373ADG-T9352 384 90518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking74LVCH16373ADGG
week 14, 2005
74LVCH16373ADL74LVCH16373ADL9352 384 80112Volume productionSOT370-1
(SSOP48)
TubeStandard Marking74LVCH16373ADL
week 13, 2005
74LVCH16373ADL74LVCH16373ADL-T9352 384 80118Volume productionSOT370-1
(SSOP48)
Tape reel smdStandard Marking74LVCH16373ADL
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVC16373ADGG9352 351 70512  0.8600NAARROW ELECTRONICS1,001 1/6/2009Buy onlinenot available
74LVC16373ADGG9352 351 70518  0.8600NAAVNET ELECTRONICS MARKETING2,000 1/7/2009Buy onlineOrder samples
   NADIGI-KEY CORPORATION4,000 1/6/2009Buy online 
   NADIGI-KEY CORPORATION4,000 1/6/2009Buy online 
   NAMOUSER ELECTRONICS100 1/7/2009Buy online 
   ASIASACL - Hong Kong/Chinayes200001/08/2009Buy online 
74LVC16373ADL9352 351 60112  0.8600NADIGI-KEY CORPORATION1,581 1/6/2009Buy onlineOrder samples
   NAMOUSER ELECTRONICS100 1/7/2009Buy online 
74LVC16373ADL9352 351 60118  0.8600      Order samples
74LVCH16373ADGG9352 384 90512  0.8900ASIASAC - Taiwanyes97501/08/2009Buy onlinenot available
74LVCH16373ADGG9352 384 90518  0.8900NAARROW ELECTRONICS2,000 1/6/2009Buy onlineOrder samples
   ASIASAC - Taiwanyes200001/08/2009Buy online 
74LVCH16373ADL9352 384 80112  0.8900      not available
74LVCH16373ADL9352 384 80118  0.8900      Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsPower Dissipation ConsiderationsLogic Switching LevelsOutput Drive Capability
74LVC16373ADGGSOT362-1
(TSSOP48)
3.3V 16-Bit D-Type Transparent Latch (3-State)3.0@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA
74LVC16373ADLSOT370-1
(SSOP48)
3.3V 16-Bit D-Type Transparent Latch (3-State)3.0@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA
74LVCH16373ADGGSOT362-1
(TSSOP48)
3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)3.0@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA
74LVCH16373ADLSOT370-1
(SSOP48)
3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)3.0@3.3V1.2-3.648Low Power or Battery ApplicationsTTL+/- 24 mA


Similar products
74LVC16373A; 74LVCH16373A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.