NXP Semiconductors


Select site:

English

74LVT14

Selection guide

Datasheet

74LVT14
(Product Specification)
25-Apr-08, 13 pages, 90 kB

Download all documentation

General description

The 74LVT14 is a high-performance BiCMOS product designed for VCC operation at 3.3 V. It is capable of transforming slowly changing input signals into sharply defined, jitter free output signals. In addition, it has a greater noise margin than conventional inverters.

Each circuit contains a Schmitt trigger followed by a Darlington level shifter and a phase splitter driving a TTL totem-pole output. The Schmitt trigger uses positive feedback to effectively speed-up slow input transitions, and provide different input threshold voltages for positive-going and negative-going inputs. The threshold differential (typically 600 mV) is determined internally by resistor ratios and is insensitive to temperature and supply voltage variations.

Features

  • Different positive and negative going input threshold voltages
  • Tolerant of slow input transitions
  • High noise immunity
  • TTL input and output switching levels
  • Output capability: +32 mA/-20 mA
  • Latch-up protection exceeds 500 mA per JESD78 class II level A
  • ESD protection:
    • HBM JESD22-A114E exceeds 2000 V
    • MM JESD22-A115-A exceeds 200 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
74LVT14BQ74LVT14BQ-G9352 855 99115Volume productionSOT762-1
(DHVQFN14)
Reel Pack, SMD, 7"Standard Marking74LVT14BQ
74LVT14D74LVT14D9352 091 70112Volume productionSOT108-1
(SO14)
TubeStandard Marking74LVT14D
week 5, 2004
74LVT14D74LVT14D-T9352 091 70118Volume productionSOT108-1
(SO14)
Reel Pack, SMD, 13"Standard Marking74LVT14D
week 5, 2004
74LVT14DB74LVT14DB9352 091 80112Volume productionSOT337-1
(SSOP14)
TubeStandard Marking74LVT14DB
week 13, 2005
74LVT14DB74LVT14DB-T9352 091 80118Volume productionSOT337-1
(SSOP14)
Reel Pack, SMD, 13"Standard Marking74LVT14DB
week 13, 2005
74LVT14PW74LVT14PW9352 091 90112Volume productionSOT402-1
(TSSOP14)
TubeStandard Marking74LVT14PW
week 10, 2005
74LVT14PW74LVT14PW-T9352 091 90118Volume productionSOT402-1
(TSSOP14)
Reel Pack, SMD, 13"Standard Marking74LVT14PW
week 10, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
74LVT14BQ9352 855 99115        Order samples
74LVT14D9352 091 70112  0.4800NAARROW ELECTRONICS962 1/6/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING1,140 1/7/2009Buy online 
   NADIGI-KEY CORPORATION3,880 1/6/2009Buy online 
74LVT14D9352 091 70118  0.4800ASIASAC - Taiwanyes250001/08/2009Buy onlineOrder samples
   ASIAWPI7,500250001/07/2009Buy online 
   NAAVNET ELECTRONICS MARKETING7,500 1/7/2009Buy online 
   NAMOUSER ELECTRONICS2,492 1/7/2009Buy online 
74LVT14DB9352 091 80112  0.4800NAARROW ELECTRONICS548 1/6/2009Buy onlinenot available
   NAAVNET ELECTRONICS MARKETING1,092 1/7/2009Buy online 
   NADIGI-KEY CORPORATION1,145 1/6/2009Buy online 
   NAMOUSER ELECTRONICS142 1/7/2009Buy online 
74LVT14DB9352 091 80118  0.4800      not available
74LVT14PW9352 091 90112  0.4800NAAVNET ELECTRONICS MARKETING2,400 1/7/2009Buy onlinenot available
   NADIGI-KEY CORPORATION2,424 1/6/2009Buy online 
74LVT14PW9352 091 90118  0.4800NAMOUSER ELECTRONICS2,290 1/7/2009Buy onlineOrder samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
74LVT14BQSOT762-1
(DHVQFN14)
3.3V Hex Inverter Schmitt-Trigger3.8@3.3V2.7-3.6 V14TTL-32/+64 mA
74LVT14DSOT108-1
(SO14)
3.3V Hex Inverter Schmitt-Trigger3.8@3.3V2.7-3.6 V14TTL-32/+64 mA
74LVT14DBSOT337-1
(SSOP14)
3.3V Hex Inverter Schmitt-Trigger3.8@3.3V2.7-3.6 V14TTL-32/+64 mA
74LVT14PWSOT402-1
(TSSOP14)
3.3V Hex Inverter Schmitt-Trigger3.8@3.3V2.7-3.6 V14TTL-32/+64 mA


Similar products
74LVT14 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.