The 74LVT162373 is a high-performance BiCMOS product designed for VCC operation at 3.3 V.
This device is a 16-bit transparent D-type latch with non-inverting 3-State bus compatible outputs. The device can be used as two 8-bit latches or one 16-bit latch. When Latch Enable (LE) input is High, the Q outputs follow the data (D) inputs. When Latch Enable is taken Low, the Q outputs are latched at the levels of the D inputs one setup time prior to the High-to-Low transition.
The 74LVT162373 is designed with 30 W series resistance in both the High and Low states of the output. This design reduces the noise in applications such as memory address drivers, clock drivers, and bus receivers/transmitters.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| 74LVT162373DGG | 74LVT162373DG | 9352 641 64512 | Volume production | SOT362-1
(TSSOP48) | Tube Dry Pack | Standard Marking | 74LVT162373DGG
| week 14, 2005 |
| 74LVT162373DGG | 74LVT162373DG-T | 9352 641 64518 | Volume production | SOT362-1
(TSSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking | 74LVT162373DGG
| week 14, 2005 |
| 74LVT162373DL | 74LVT162373DL | 9352 641 63112 | Volume production | SOT370-1
(SSOP48) | Tube | Standard Marking | 74LVT162373DL
| week 13, 2005 |
| 74LVT162373DL | 74LVT162373DL-T | 9352 641 63118 | Volume production | SOT370-1
(SSOP48) | Tape reel smd | Standard Marking | 74LVT162373DL
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 74LVT162373DGG | 9352 641 64512 | 1.1700 | not available | ||||||
| 74LVT162373DGG | 9352 641 64518 | 1.1700 | NA | ARROW ELECTRONICS | 2,000 | 1/6/2009 | Buy online | Order samples | |
| 74LVT162373DL | 9352 641 63112 | 1.1700 | not available | ||||||
| 74LVT162373DL | 9352 641 63118 | 1.1700 | Order samples |
Related applications
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
| Type number | Package | Description | Propagation Delay(ns) | Voltage | No. of Pins | Logic Switching Levels | Output Drive Capability |
|---|---|---|---|---|---|---|---|
| 74LVT162373DGG | SOT362-1
(TSSOP48) | 3.3V 16-Bit D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State) | 2.5@3.3V | 2.7-3.6 V | 48 | TTL | +/- 12 mA |
| 74LVT162373DL | SOT370-1
(SSOP48) | 3.3V 16-Bit D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State) | 2.5@3.3V | 2.7-3.6 | 48 | TTL | +/- 12 mA |
Similar products
74LVT162373
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.